目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STC
Nansin
Static protection Caster
STC
Powered by
CAD模型選擇
{nansin/static_protection_caster/stc/stc_asmtab.prj},{NB=STC-75 EME},{ORDERNO=STC-75 EME},{WM=Rubber (Prevent static electricity)},{AL=600},{AL2=61},{SF=14.00},{TSF=32.40},{D=75},{WW=23},{H=93},{A=55},{B=42},{A1=54},{B1=44},{X=70},{Y=58},{P=8.8},{TR=(R65)},{E=25},{BODY=75},{PLATE=75},{WHEEL=75EME},{VER=2},{PPATH=parts/stc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
STC-50 EME
STC-50 EME
Rubber (Prevent static el...
500
51
12.00
27.00
50
21
65
46
35
-
-
59
47
6.5
(R44)
16
STC-65 EME
STC-65 EME
Rubber (Prevent static el...
500
51
12.00
27.00
65
23
85
55
42
54
44
70
58
8.8
(R60)
25
STC-75 EME
STC-75 EME
Rubber (Prevent static el...
600
61
14.00
32.40
75
23
93
55
42
54
44
70
58
8.8
(R65)
25
STC-100 VSE
STC-100 VSE
Rubber (With Bearing ,Pre...
1200
122
10.80
64.80
100
34
130
71
71
68
68
90
90
10.5
(R84)
30
STC-125 CBCE
STC-125 CBCE
Rubber (With Bearing ,Pre...
1500
153
13.50
67.50
125
38
165
80
80
75
75
102
102
11.0
(R101)
35
STC-150 CBCE
STC-150 CBCE
Rubber (With Bearing ,Pre...
1600
163
14.40
72.00
150
40
190
80
80
75
75
102
102
11.0
(R119)
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表