Standard Shape B
Mitsuboshi Belting
Super Timing Positive Drive
S3M, StarQuick (Quick delivery)
Belt witdh 10mm : StarQuick (Quick delivery)
Powered by
CAD모델 선택
{mitsuboshi/super_timing_positive_drive/s3m_starquick_q_d/belt_width_10mm_starquick_q_d/standard_shape_b.prj},{NB=32S3M0100B AL (,6,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=32},{DESCR=S3M - Belt Width 10 mm},{ORDER=32S3M0100B AL},{MATERIAL=High tensile aluminum alloy},{NT=32},{SOB=},{D1=6},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=30.56},{OD=29.80},{LA=15},{LB=23},{W=11},{H=2},{K=8},{D=20},{HH=1.11},{T=1},{DMIN=6},{DMAX=13},{FL=F-103522},{W1=0.031},{F=35},{M=22},{FD=31.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
24S3M0100B AL
Standard stock item
24
S3M - Belt Width 10 mm
24S3M0100B AL
High tensile aluminum all...
22.92
22.16
15
23
11
2
8
14
1.11
1
4
9
F-102616
0.017
26
16
22.0
25S3M0100B AL
Standard stock item
25
S3M - Belt Width 10 mm
25S3M0100B AL
High tensile aluminum all...
23.87
23.11
15
23
11
2
8
16
1.11
1
6
11
F-102818
0.019
28
18
24.0
26S3M0100B AL
Standard stock item
26
S3M - Belt Width 10 mm
26S3M0100B AL
High tensile aluminum all...
24.83
24.07
15
23
11
2
8
16
1.11
1
6
11
F-102818
0.020
28
18
24.0
28S3M0100B AL
Standard stock item
28
S3M - Belt Width 10 mm
28S3M0100B AL
High tensile aluminum all...
26.74
25.98
15
23
11
2
8
18
1.11
1
6
13
F-103120
0.024
31
20
25.5
30S3M0100B AL
Standard stock item
30
S3M - Belt Width 10 mm
30S3M0100B AL
High tensile aluminum all...
28.65
27.89
15
23
11
2
8
20
1.11
1
6
13
F-103322
0.029
33
22
29.0
32S3M0100B AL
Standard stock item
32
S3M - Belt Width 10 mm
32S3M0100B AL
High tensile aluminum all...
30.56
29.80
15
23
11
2
8
20
1.11
1
6
13
F-103522
0.031
35
22
31.2
36S3M0100B AL
Standard stock item
36
S3M - Belt Width 10 mm
36S3M0100B AL
High tensile aluminum all...
34.38
33.62
15
23
11
2
8
26
1.11
1
6
19
F-104028
0.045
40
28
35.5
40S3M0100B AL
Standard stock item
40
S3M - Belt Width 10 mm
40S3M0100B AL
High tensile aluminum all...
38.20
37.44
15
23
11
2
8
30
1.11
1
8
23
F-104432
0.056
44
32
39.0
44S3M0100B AL
Standard stock item
44
S3M - Belt Width 10 mm
44S3M0100B AL
High tensile aluminum all...
42.02
41.25
15
23
11
2
8
32
1.11
1
8
25
F-104734
0.066
47
34
43.0
48S3M0100B AL
Standard stock item
48
S3M - Belt Width 10 mm
48S3M0100B AL
High tensile aluminum all...
45.84
45.07
15
23
11
2
8
34
1.11
1
8
27
F-104836
0.077
48
36
44.0
50S3M0100B AL
Standard stock item
50
S3M - Belt Width 10 mm
50S3M0100B AL
High tensile aluminum all...
47.75
46.98
15
23
11
2
8
34
1.11
1
8
27
F-105136
0.082
51
36
47.1
60S3M0100B AL
Standard stock item
60
S3M - Belt Width 10 mm
60S3M0100B AL
High tensile aluminum all...
57.30
56.53
15
23
11
2
8
39
1.11
1
8
32
F-106141
0.117
61
41
57.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성