目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
STAINLESS STEEL FORK-MODEL GK-M
Metalwork
Actuators
Stainless steel cylinders
Stainless steel ISO 15552 cylinders
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/iso_15552/accessories/fixings/fork_ss.prj},{NB=W095X322020-25},{CODE=W095X322020},{DI=25},{DIX=25,32},{A=20},{B=10},{C=20},{D=M10x1.25},{F=40},{L=52},{M=10},{N=26},{WG=92},{ND=10.000},{P=1.250},{BD=18.000},{BL=15.000},{FW=20.000},{VER=33}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
L
[mm]
M
ØM
[mm]
N
[mm]
WG
Weight
[g]
W095X120020
W095X120020
12
6
12
M6
24
31
6
16
20
W095X200020
W095X200020
16
8
16
M8
32
42
8
22
48
W095X322020
W095X322020
20
10
20
M10x1.25
40
52
10
26
92
W095X402020
W095X402020
24
12
24
M12x1.25
48
62
12
32
148
W095X502020
W095X502020
32
16
32
M16x1.5
64
83
16
40
340
W095X802020
W095X802020
40
20
40
M20x1.5
80
105
20
45
340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表