Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2r-C stainless steel A4
Mungo Befestigungstechnik
Metal Products
Throughbolt
Powered by
CAD模型選擇
{mungo/metallduebel/stahlbolzen/m2r_c_powergrip.prj},{NB=Mungo M2r-C Stahlbolzen M8 3310808(400_10)},{ARTNR=3310808},{LODLEVEL=400},{BN=m2r-C, M8 x 80 / 10, Stahlbolzen mit grosser U-Scheibe DIN 9021, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl A4},{UG=ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=Option 7},{DNOM=8},{GEW=M8},{TFIX=10},{L=80},{D0=8},{SW=13},{TINST=15},{HMIN=100},{HEF=50},{H0=65},{CMIN=45},{SMIN=45},{DF=9},{HNOM=58.5},{L1=43},{H=6.8},{TH=1.600},{H0X=65},{D1=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
SW
Wrench size
[mm]
TINST
Installation torque
[Nm]
HMIN
Minimum thickness of concrete member
[mm]
HEF
Effective anchorage depth / reduced setting depth
[mm]
H0
Drilling depth / reduced setting depth
[mm]
CMIN
Min. edge distance/at distance betw. anchors
[mm]
SMIN
Min. distance betw. anchors/at edge distance
[mm]
DF
Clearance hole in fixture mm
[mm]
Mungo M2r Throughbolt M8x...
3310806
m2r-C, M8 x 60 / 10, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
10
60
8
13
15
100
30
50
45
45
9
Mungo M2r Throughbolt M8x...
3310808
m2r-C, M8 x 80 / 10, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
10
80
8
13
15
100
50
65
45
45
9
Mungo M2r Throughbolt M10...
3311007
m2r-C, M10 x 70 / 10, Thr...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
10
70
10
17
30
120
35
60
55
55
12
Mungo M2r Throughbolt M10...
3311009
m2r-C, M10 x 95 / 15, Thr...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
15
95
10
17
30
120
58
80
55
55
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2 GreenTec
Mungo Befestigungstechnik
25.04.2023
Stahlbolzen gerissener Beton Option 1 - Throughbolt m1-C GreenTec
Mungo Befestigungstechnik
25.04.2023
Concrete Screw MCS - Concrete Screw MCS-P with pan head
Mungo Befestigungstechnik
25.04.2023
005425 - RP-r REFABO Plus Drilling screw, Ø 6.0 mm, Sealing washer E22
REISSER
22.06.2023
Concrete Screw MCS - Concrete Screw MCSr-S with hexagon head, stainless ste...
Mungo Befestigungstechnik
25.04.2023
005435 - RP-TD REFABO Plus Drilling screw, Ø 6.0 mm, Sealing washer E22
REISSER
22.06.2023
Stahlbolzen gerissener Beton Option 1 - Throughbolt m1r stainless steel A4/...
Mungo Befestigungstechnik
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表