SSQ - Sensor Holders, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
SSQ
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ssq/ssq.prj},{NB=Sensorhalter SSQ-B25-B18-1-2},{PARTNUMBER=SSQ-B25-B18-1-2},{D1=B25},{D11=25},{D2=B18},{D22=18},{B=40},{D3=50},{K=40},{L1=95},{L2=40},{M=43},{T=10},{A1=8.705},{A2=21.000},{A3=12.794},{A4=9.000},{A5=1.500},{A6=3.000},{A7=36.000},{C1=10.500},{C2=2.978},{C3=1.500},{E1=18.000},{E2=8.000},{E3=3.125},{E4=0.800},{F1=6.000},{F2=4.000},{S2=6.930},{Z=M8-25},{L3=63 | 78},{OBVIS=schwarz},{WEIGHT=0.1690},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for clamping-Ø
ⁿ/ₐ
D2
Bore for sensor
ⁿ/ₐ
B
Swivel width
[mm]
D3
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sensor holder SSQ-B20-B18...
SSQ-B20-B18-1-2
B20
B18
40
50
40
95
40
43
10
-
black
0.1690
76090000
YES
Sensor holder SSQ-B20-B30...
SSQ-B20-B30-1-2
B20
B30
40
50
40
95
40
43
10
-
black
0.1690
76090000
YES
Sensor holder SSQ-B25-B18...
SSQ-B25-B18-1-2
B25
B18
40
50
40
95
40
43
10
63 | 78
black
0.1690
76090000
YES
Sensor holder SSQ-B25-B30...
SSQ-B25-B30-1-2
B25
B30
40
50
40
95
40
43
10
63 | 78
black
0.1690
76090000
YES
Sensor holder SSQ-B30-B18...
SSQ-B30-B18-1-2
B30
B18
40
50
40
95
40
43
10
63 | 78
black
0.1450
76090000
YES
Sensor holder SSQ-B30-B30...
SSQ-B30-B30-1-2
B30
B30
40
50
40
95
40
43
10
63 | 78
black
0.1450
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表