SSELBML, SSEL2BML, RSELBML, RSEL2BML, SSELBML-MX, SSEL2BML-MX - 微型直线导轨加宽加长型/精密级预压型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/selbml_asmtab.prj},{NB=SSELBML10-56},{ST=S},{MAT=S},{MX=},{NOB=},{H=10},{GREASE=},{LS=56},{W=31},{L1=40.0},{B=24},{C=16},{S=M4},{L2=29.0},{K=7.8},{CBB=0.3},{W1=9},{W2=11.0},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=selbm_series/selbm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSELBML8-41
SSELBML8-41
8
24
32.0
19
13
M3
22.0
6.5
0.3
7
8.5
4.7
0.3
2.4x4.2x2.3
15
5.5
SSELBML10-56
SSELBML10-56
10
31
40.0
24
16
M4
29.0
7.8
0.3
9
11.0
5.5
0.3
3.5x6x3.5
20
8.0
SSELBML13-71
SSELBML13-71
13
38
45.8
31
20
M4
31.8
10.0
0.5
12
13.0
7.5
0.5
3.5x6x4.5
25
10.5
SSELBML16-111
SSELBML16-111
16
44
58.3
36
25
M4
43.3
12.0
0.5
15
14.5
9.5
0.5
3.5x6x4.5
40
15.5
SSELBML20-161
SSELBML20-161
20
54
67.7
46
30
M5
52.3
15.0
0.5
20
17.0
11.0
0.5
6x9.5x5.5
60
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表