SSELBLZ, SSELBLZ-MX, SSEL2BLZ, SSEL2BLZ-MX - 微型直线导轨加长型/可互换·微小间隙型标准L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/ssel2blz_asmtab.prj},{NB=SSELBLZ10-56},{MAT=S},{MX=},{NOB=},{H=10},{GREASE=},{LS=56},{W=20},{L1=40.0},{B=15},{C=16},{S=M3x3},{L2=29.0},{K=7.8},{CBB=0.3},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=selbz_series/selbz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSELBLZ8-41
SSELBLZ8-41
8
17
32.0
12
13
M2X2.5
22.0
6.5
0.3
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.5
SSELBLZ10-56
SSELBLZ10-56
10
20
40.0
15
16
M3x3
29.0
7.8
0.3
9
5.5
5.5
0.3
3.5x6x3.5
20
8.0
SSELBLZ13-71
SSELBLZ13-71
13
27
45.8
20
20
M3x3.5
31.8
10.0
0.5
12
7.5
7.5
0.5
3.5x6x4.5
25
10.5
SSELBLZ16-111
SSELBLZ16-111
16
32
58.3
25
25
M3x4
43.3
12.0
0.5
15
8.5
9.5
0.5
3.5x6x4.5
40
15.5
SSELBLZ20-161
SSELBLZ20-161
20
40
67.7
30
30
M4x6
52.3
15.0
0.5
20
10.0
11.0
0.5
6x9.5*5.5
60
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
30.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
SCB - 内六角螺栓 不锈钢
Misumi
03.06.2021
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
30.06.2021
MSTH, MSTHS, MSTSS - 直杆定位销-负公差-一端螺纹型(h7)
Misumi
19.03.2024
ANBM, ANB, ANBH, ANBS, SANB, ANBNM, ANBN, ANBNH, ANBNS, SANBN - 调整螺丝组件-内六角孔...
Misumi
30.06.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
STWN, STWS - 扣环 C 外侧
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表