SSEBWNL, SSE2BWNL, SSEBWNL-MX, SSE2BWNL-MX, RSEBWNL, RSE2BWNL - 微型直线导轨带定位孔滑轨加宽型-标准/精密级预压型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sebwnl_asmtab.prj},{NB=SSEBWNL12-51},{ST=S},{MAT=S},{MX=},{NOB=},{H=12},{GREASE=},{LS=51},{W=30},{L1=38.0},{B=21},{C=12},{SLL=M2.6x3},{L2=27.0},{K=9},{CBB=0.3},{N=15.0},{C2=12},{LL1=2.5},{W1=18},{W2=6.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6x4.5},{F=30},{ALT1=},{MC=M4},{ALT4=},{PPATH=sebwn_series/se2bwn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
N
[mm]
C2
[mm]
LL1
(l1)
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBWNL9-51
SSEBWNL9-51
9
25
31.1
18
12
M2.6x2.5
20.1
7
0.3
12.5
12
2.5
14
5.5
5.2
0.5
3.5x6x3.2
30
10.5
SSEBWNL12-51
SSEBWNL12-51
12
30
38.0
21
12
M2.6x3
27.0
9
0.3
15.0
12
2.5
18
6.0
7.5
0.5
3.5x6x4.5
30
10.5
SSEBWNL14-71
SSEBWNL14-71
14
40
44.3
28
15
M3x3.5
30.1
11
0.5
20.0
15
3.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15.5
SSEBWNL16-71
SSEBWNL16-71
16
60
55.0
45
20
M4x4.5
40.0
13
0.5
30.0
20
4.0
42
9.0
9.5
0.5
4.5x8x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表