SSEBN, SSEBN-MX, SSE2BN, SSE2BN-MX, RSEBN, RSE2BN - 微型直线导轨带定位孔标准型/精密级预压型-选择型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/ssebn_asmtab.prj},{NB=SSEBN10-35},{ST=S},{MAT=S},{MX=},{NOB=},{H=10},{GREASE=},{LS=35},{W=20},{L1=30.0},{B=15},{C=10},{SLL=M3x3},{L2=19.0},{K=7.8},{CBB=0.3},{N=10.0},{C2=10},{LL1=2.5},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT2=},{ALT2L=2.5},{ALT2N=5},{ALT4=},{PPATH=ssebn_series/ssebn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
N
[mm]
C2
[mm]
LL1
(l1)
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBN8-40
SSEBN8-40
SSEBN
8
17
23.6
12
8
M2x2.5
13.6
6.5
0.3
8.5
8
2.0
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.0
SSEBN10-35
SSEBN10-35
SSEBN
10
20
30.0
15
10
M3x3
19.0
7.8
0.3
10.0
10
2.5
9
5.5
5.5
0.3
3.5x6x3.5
20
7.5
SSEBN13-45
SSEBN13-45
SSEBN
13
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
13.5
14
3.0
12
7.5
7.5
0.5
3.5x6x4.5
25
10.0
SSEBN16-70
SSEBN16-70
SSEBN
16
32
42.4
25
20
M3x4
27.4
12.0
0.5
16.0
20
4.0
15
8.5
9.5
0.5
3.5x6x4.5
40
15.0
SSEBN20-100
SSEBN20-100
SSEBN
20
40
50.0
30
25
M4x6
34.6
15.0
0.5
20.0
25
4.0
20
10.0
11.0
0.5
6x9.5*5.5
60
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB - 内六角螺栓
Misumi
30.06.2021
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
31.05.2024
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
30.06.2021
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
30.06.2021
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
ANBM, ANB, ANBH, ANBS, SANB, ANBNM, ANBN, ANBNH, ANBNS, SANBN - 调整螺丝组件-内六角孔...
Misumi
30.06.2021
STWN, STWS - 扣环 C 外侧
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表