SSEBMLZ, SSEBMLZ-MX, SSE2BMLZ, SSE2BMLZ-MX - 微型直线导轨-加宽标准型/可互换·微小间隙标准型-L尺寸指定型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/sebmlz_asmtab.prj},{NB=SSEBMLZ10-36},{MAT=S},{NOB=},{MX=},{H=10},{GREASE=},{LS=36},{W=31},{L1=30.0},{B=24},{C=10},{S=M4},{L2=19.0},{K=7.8},{CBB=0.3},{W1=9},{W2=11.0},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{ALT1=},{MC=M4},{ALT4=},{PPATH=sebmz_series/sebmz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSEBMLZ8-41
SSEBMLZ8-41
8
24
23.6
19
8
M3
13.6
6.5
0.3
7
8.5
4.7
0.3
2.4x4.2x2.3
15
5.5
SSEBMLZ10-36
SSEBMLZ10-36
10
31
30.0
24
10
M4
19.0
7.8
0.3
9
11.0
5.5
0.3
3.5x6x3.5
20
8.0
SSEBMLZ13-46
SSEBMLZ13-46
13
38
33.9
31
12
M4
19.9
10.0
0.5
12
13.0
7.5
0.5
3.5x6x4.5
25
10.5
SSEBMLZ16-71
SSEBMLZ16-71
16
44
42.4
36
16
M4
27.4
12.0
0.5
15
14.5
9.5
0.5
3.5x6x4.5
40
15.5
SSEBMLZ20-101
SSEBMLZ20-101
20
54
50.0
46
25
M5
34.6
15.0
0.5
20
17.0
11.0
0.5
6x9.5x5.5
60
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
30.06.2021
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
30.06.2021
CBS, CBSST - 短头内六角螺栓
Misumi
22.04.2022
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - 微型直线导轨标准型/精密级预压型-选择型
Misumi
04.04.2024
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
30.06.2021
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表