SS5Y3-50 51-BASE - Plug-in Metal Base: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
SMC
bp1_solenoid_valve
4+5 port solenoid valve
new_sy_jp
SY3000 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/new_sy_jp/sy3000/manifold_base/ss5y3-50_51-base_asmtab.prj},{NB=SS5Y3-50F1-02U-M5},{PMODEL=50},{CONNECTOR=F},{ENTRY=1},{WIRING=},{VS=2},{LOCATION=U},{ABSIZE=M5},{THREAD=},{MOUNTING=},{PPATH=../ss5y3-50_51-assy/assembly/ss5y3-50_51-base_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SS5Y3-50F1-02U-M5
71.5
63.5
98.0
87.5
13.5
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表