目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS1432C2#2#H - Solenoid - Solenoid Valve 3/2
Pneumax
Process automation technology
Solenoid valves 1/4 NPT Steel line
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/ev_14/ev_ss_32_asmtab.prj},{NB=SS1432C2020H},{V=SS32},{T=0},{PMAX=10 [bar]},{PF=1000 [Nl/min]},{CN=1/4 NPT},{CV=1,02},{KV=15,15},{PPATH=componenti/ev_14_npt_asmtpl.prj},{DQ=4.500},{DF=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PMAX
Max working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
SS1432C2020H
10 [bar]
1000 [Nl/min]
1/4 NPT
1,02
15,15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SS145202#01H - Solenoid - Spring Valve 5/2
Pneumax
19.02.2024
F-5700 N.O. 3-Way Pressure Piloted Valve
Air Logic
03.05.2023
BOAX S Bareshaft - Centred disc butterfly valves with elastomer liner for B...
KSB
11.04.2024
HDW154 - 2 Port Solenoid Valve (Water, Air/Normal Closed)
KCC Precision
20.04.2022
VXD_0 - Pilot 2 Port Solenoid Valve(For Air)
SMC Corporation
02.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表