目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS1232CB#14L - Solenoid valves 3/2 with self-locking manual reset
Pneumax
Process automation technology
1/2 NPT Solenoid valves - IP66 Exd Explosion protection
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/ev_12_antidef/ev_32sa_asmtab.prj},{NB=SS1232CB114L},{V=SA32},{T=1},{PMAX=10 [bar]},{PF=3500 [Nl/min]},{CN=1/2 NPT},{PPMIN=3 [bar]},{CV=3,55},{KV=53,03},{PPATH=componenti/elettrovalvole_antidef_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PMAX
Max working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
PPMIN
Minimum piloting pressure
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
SS1232CB114L
10 [bar]
3500 [Nl/min]
1/2 NPT
3 [bar]
3,55
53,03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SS1232CB#B#L - Solenoid - Solenoid Valve 3/2
Pneumax
19.02.2024
SS12520B#B#L - Solenoid - Solenoid Valve 5/2
Pneumax
19.02.2024
SS1232CB#01L - Solenoid - Spring Valve 3/2
Pneumax
19.02.2024
SS1232CB#15L - Solenoid valves 3/2 with self-locking manual reset inverted
Pneumax
19.02.2024
SS12520B#01L - Solenoid - Spring Valve 5/2
Pneumax
19.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表