目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/SL - Thermoplastic rubber wheels, polypropylene centre, swivel top plate bracket type "SL"
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels with polypropylene centre, light-duty brackets (SL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71sl/srp_sl_asmtab.prj},{NB=715801},{COD=715801},{WT=CB},{D=80},{BR=1},{DX=80},{F=30.0},{H=110},{AXB=95x80},{AAXBB=80x60},{EE=8.8},{E=33.0},{O=120},{LC=70},{DD=12},{L1=55},{L=39},{DFA=8},{W=0.43},{INFO=Technical description},{VER=8},{PPATH=srp_sf_sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
715801
715801
80
30.0
110
95x80
80x60
8.8
33.0
70
0.43
715802
715802
100
30.0
127
95x80
80x60
8.8
28.5
100
0.46
715803
715803
125
35.0
154
95x80
80x60
8.8
32.0
120
0.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表