目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EE HD FR - "TR" polyurethane wheels, swivel top plate bracket type "EE HD" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64ee_hd/srp_ee_hd_fr_asmtab.prj},{NB=648517},{BR=3},{COD=648517},{D=250},{F=80},{H=320},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=74},{O=166},{LC=1600},{LC1=1300},{DD=20},{L1=80},{COD1=648317},{COD2=648417},{COD3=648517},{L=60},{VER=6},{PPATH=64_ee_hd_asmtpl.prj},{W=17.38},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
648515
648515
150
80
218
175x140
140x105
14
50
166
1000
800
13.03
648516
648516
200
80
275
175x140
140x105
14
65
166
1600
1300
14.60
648507
648507
250
60
320
175x140
140x105
14
74
166
1500
1200
15.70
648517
648517
250
80
320
175x140
140x105
14
74
166
1600
1300
17.38
648527
648527
250
80
325
200x160
160x120
17
74
166
1900
1500
18.44
648508
648508
300
60
360
175x140
140x105
14
81
166
1600
1300
19.12
648528
648528
300
60
365
200x160
160x120
17
81
166
1750
1400
20.18
648518
648518
300
80
360
175x140
140x105
14
81
166
1600
1300
21.49
648538
648538
300
80
365
200x160
160x120
17
81
166
2300
1800
22.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表