目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SRH.INOX - Clamping bolts
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
SRH-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/srh_sst/srh_x.prj},{NB=Clamping bolts SRH-SST-M5x45},{MODELLO=10140},{ESECUZIONE=-},{A=45},{B=11},{D=M5},{F=10},{NDM=5},{SW=10},{CODE=GG.AU540},{DESCRIPTION=SRH-SST-M5x45},{DIM01=M5},{DIM02=10},{DIM03=11},{DIM04=45},{WEIGHT=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
d1
[mm]
DIM03
h
[mm]
DIM04
l
[mm]
WEIGHT
Weight
[g]
Clamping bolts SRH-SST-M4...
GG.AU539
SRH-SST-M4X25
M4
6
5
25
5
Clamping bolts SRH-SST-M5...
GG.AU540
SRH-SST-M5x45
M5
10
11
45
9
Clamping bolts SRH-SST-M6...
GG.AU541
SRH-SST-M6x55
M6
13
12
55
16
Clamping bolts SRH-SST-M8...
GG.AU542
SRH-SST-M8x68
M8
16
16
68
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表