피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Leuze
생성됨: 12.10.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
SR36 - Optical sensors
Leuze
Switching sensors
Optical sensors
Photoelectric sensors/diffuse sensors, cubic
36 series
Powered by
CAD모델 선택
{leuze_electronic/switching_sensors/optical_sensors/photoelectric_diffuse_sensors_cubic/36_series/sr_36_asmtab.prj},{NB=501470940},{AN=50147094},{A=HT36I/NX-M12},{ID=Taster Hintergrundausblendung},{CTN=85365019},{DT=},{SER=36},{F=Tast-Prinzip mit Hintergrundausblendung},{R=0.01 ... 2.5},{DE=kubisch},{L=LED, infrarot},{TV=DC},{SV=10 ... 30},{SO1=Transistor, NPN, dunkelschaltend},{ANS=Rundstecker, M12},{MH=Kunststoff},{SF=250},{APP=},{W=20.5},{H=76.3},{L1=44},{CONT=Mehrgang-Spindel},{LS=0},{ANT=50147094},{PPATH=sr_36_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
DT
Device type
ⁿ/ₐ
SER
Series
ⁿ/ₐ
F
Functions
ⁿ/ₐ
R
Operating range
[m]
DE
Design
ⁿ/ₐ
L
Light source
ⁿ/ₐ
TV
Type of voltage
ⁿ/ₐ
SV
Supply voltage
[V]
SO1
Switching output 1
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
SF
Switching frequency
[Hz]
APP
Application
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
L1
Length
[mm]
CONT
Controls
ⁿ/ₐ
50147127
50147127
LS36/XX-M12
Throughbeam photoelectric...
85365019
Transmitter
36
Throughbeam principle
0.5 ... 80
Cubic
LED, red
DC
10 ... 30
Connector, M12
Plastic
20.5
76.3
44
50147128
50147128
LS36/XX-200-M12
Throughbeam photoelectric...
85365019
Transmitter
36
Throughbeam principle
0.5 ... 80
Cubic
LED, red
DC
10 ... 30
Cable with connector, M12
Plastic
20.5
76.3
44
50147129
50147129
LS36/XX
Throughbeam photoelectric...
85365019
Transmitter
36
Throughbeam principle
0.5 ... 80
Cubic
LED, red
DC
10 ... 30
Cable
Plastic
20.5
76.3
44
50147130
50147130
LE36.1/4X-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, light sw...
Connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147131
50147131
LE36.1/PX-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, dark swi...
Connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147132
50147132
LE36.1/2X-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, light sw...
Connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147133
50147133
LE36.1/NX-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, dark swi...
Connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147134
50147134
LE36.1/4X-200-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, light sw...
Cable with connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147135
50147135
LE36.1/PX-200-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, dark swi...
Cable with connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147136
50147136
LE36.1/2X-200-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, light sw...
Cable with connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147137
50147137
LE36.1/NX-200-M12
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, dark swi...
Cable with connector, M12
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147138
50147138
LE36.1/4
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, light sw...
Cable
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147140
50147140
LE36.1/2
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, light sw...
Cable
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147139
50147139
LE36.1/P
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, PNP, dark swi...
Cable
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147141
50147141
LE36.1/N
Throughbeam photoelectric...
85365019
Receiver
36
Throughbeam principle
0.5 ... 80
Cubic
DC
10 ... 30
Transistor, NPN, dark swi...
Cable
Plastic
300
20.5
76.3
44
270°-Potentiometer
50147079
50147079
HT36/4X-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147080
50147080
HT36/PX-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147081
50147081
HT36/2X-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147082
50147082
HT36/NX-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, dark swi...
Connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147083
50147083
HT36/4X-200-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Cable with connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147084
50147084
HT36/PX-200-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Cable with connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147085
50147085
HT36/2X-200-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, light sw...
Cable with connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147086
50147086
HT36/NX-200-M12
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, NPN, dark swi...
Cable with connector, M12
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147087
50147087
HT36/4
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, light sw...
Cable
Plastic
250
20.5
76.3
44
Multiturn potentiometer
50147088
50147088
HT36/P
Diffuse sensor with backg...
85365019
36
Diffuse reflection princi...
0.01 ... 2.5
Cubic
LED, red
DC
10 ... 30
Transistor, PNP, dark swi...
Cable
Plastic
250
20.5
76.3
44
Multiturn potentiometer
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SOE4 - fibre-optic unit
Festo
20.02.2024
ONS - Optical proximity switch
SCHUNK
29.12.2022
SLS46C - Single light beam safety devices
Leuze
10.10.2022
FBPS 600i - Bar code positioning system
Leuze
27.07.2022
SR 3C - Optical sensors
Leuze
10.10.2022
SR15 - Optical sensors
Leuze
31.08.2022
BPS 300i - Bar code positioning system
Leuze
27.07.2022
SLS46C - Single light beam safety devices
Leuze
02.11.2022
MLD 500 - Single light beam safety devices
Leuze
11.04.2023
SR25 - Optical sensors
Leuze
31.08.2022
DCR 2xx - Compact scanner
Leuze
20.10.2022
SR46C - Optical sensors
Leuze
10.10.2022
MLD - Multiple light beam safety device
Leuze
27.07.2022
DDLS 500 - DDLS 500 with 100 Mbit/s real-time transmission
Leuze
14.12.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성