SPS-H - Plastic Screw (PPS / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/sps_h.prj},{NB=SPS-M6-25-H},{CN=SPS-M6-25-H},{M=M6},{L=25},{B=10},{L1=4.0},{L2=All Thread},{TRL=2250},{TRT=2.11},{MASS=1.42},{Q=10},{LX=25.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
B
Width B
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
SPS-M4-8-H
SPS-M4-8-H
M4
8
7
2.8
Full Thread
SPS-M4-10-H
SPS-M4-10-H
M4
10
7
2.8
Full Thread
SPS-M4-12-H
SPS-M4-12-H
M4
12
7
2.8
Full Thread
SPS-M4-15-H
SPS-M4-15-H
M4
15
7
2.8
Full Thread
SPS-M4-20-H
SPS-M4-20-H
M4
20
7
2.8
Full Thread
SPS-M4-25-H
SPS-M4-25-H
M4
25
7
2.8
Full Thread
SPS-M5-8-H
SPS-M5-8-H
M5
8
8
3.5
Full Thread
SPS-M5-10-H
SPS-M5-10-H
M5
10
8
3.5
Full Thread
SPS-M5-12-H
SPS-M5-12-H
M5
12
8
3.5
Full Thread
SPS-M5-15-H
SPS-M5-15-H
M5
15
8
3.5
Full Thread
SPS-M5-20-H
SPS-M5-20-H
M5
20
8
3.5
Full Thread
SPS-M5-25-H
SPS-M5-25-H
M5
25
8
3.5
Full Thread
SPS-M5-30-H
SPS-M5-30-H
M5
30
8
3.5
Full Thread
SPS-M5-35-H
SPS-M5-35-H
M5
35
8
3.5
Full Thread
SPS-M6-10-H
SPS-M6-10-H
M6
10
10
4.0
Full Thread
SPS-M6-12-H
SPS-M6-12-H
M6
12
10
4.0
Full Thread
SPS-M6-15-H
SPS-M6-15-H
M6
15
10
4.0
Full Thread
SPS-M6-20-H
SPS-M6-20-H
M6
20
10
4.0
Full Thread
SPS-M6-25-H
SPS-M6-25-H
M6
25
10
4.0
Full Thread
SPS-M6-30-H
SPS-M6-30-H
M6
30
10
4.0
Full Thread
SPS-M6-40-H
SPS-M6-40-H
M6
40
10
4.0
Full Thread
SPS-M8-10-H
SPS-M8-10-H
M8
10
13
5.5
Full Thread
SPS-M8-12-H
SPS-M8-12-H
M8
12
13
5.5
Full Thread
SPS-M8-15-H
SPS-M8-15-H
M8
15
13
5.5
Full Thread
SPS-M8-20-H
SPS-M8-20-H
M8
20
13
5.5
Full Thread
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KDMS-SC-BK - Dimple Knob with Captive Mechanism
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-W - Plastic Screw (PPS / Washer)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
ULH - Aluminum Ledge Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH - Socket Head Cap Screw (Special Low Head, Steel Type, Ferrosoferric Ox...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-P - Plastic Screw (PPS / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-C - Plastic Screw (PPS / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SVSS-PC - Socket Head Cap Screw (with Ventilation Hole / Chemical Polishing...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SWA-AW - Adjust Washer - Steel, Alkaline blackening
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPC-P - Plastic Screw (PC / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XHS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성