slovenčina
English
Sprockets with hardened teeth simplex 1/2"x5/16" (08 B-1)
Haberkorn
Driving elements
Chain wheels
Sprockets with hardened teeth
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_with_hardened_teeth/s_spr_with_hardened_teeth_08b_1.prj},{NB=T79200},{NAME=Sprocket with hardened teeth simplex 1/2\"x5/16\" Z18},{Z=18},{DE=78.0},{DP=73.14},{CNSORDERNO=T79200},{DM=56},{D1=12},{A=28},{KG=0.59},{B1=7.0},{C=1.3},{R3=13},{CNSORDERNO2=191340018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T79179
Sprocket with hardened te...
12
53.9
49.07
T79179
33
10
28
0.21
7.2
1.3
13
T79190
Sprocket with hardened te...
13
57.9
53.06
T79190
37
10
28
0.26
7.2
1.3
13
T79193
Sprocket with hardened te...
14
61.9
57.07
T79193
41
10
28
0.32
7.2
1.3
13
T79194
Sprocket with hardened te...
15
65.9
61.09
T79194
45
10
28
0.38
7.2
1.3
13
T79196
Sprocket with hardened te...
16
69.9
65.10
T79196
50
12
28
0.46
7.2
1.3
13
T79198
Sprocket with hardened te...
17
74.0
69.11
T79198
52
12
28
0.51
7.2
1.3
13
T79200
Sprocket with hardened te...
18
78.0
73.14
T79200
56
12
28
0.59
7.0
1.3
13
T79201
Sprocket with hardened te...
19
82.0
77.16
T79201
60
12
28
0.67
7.2
1.3
13
T79202
Sprocket with hardened te...
20
86.0
81.19
T79202
64
12
28
0.76
7.2
1.3
13
T79203
Sprocket with hardened te...
21
90.1
85.22
T79203
68
14
28
0.85
7.2
1.3
13
T79204
Sprocket with hardened te...
22
94.1
89.24
T79204
70
14
28
0.91
7.2
1.3
13
T79205
Sprocket with hardened te...
23
98.1
93.27
T79205
70
14
28
0.95
7.2
1.3
13
T79206
Sprocket with hardened te...
24
102.1
97.29
T79206
70
14
28
0.98
7.2
1.3
13
T79208
Sprocket with hardened te...
25
106.2
101.33
T79208
70
14
28
1.01
7.2
1.3
13
T79209
Sprocket with hardened te...
30
126.3
121.50
T79209
80
16
30
1.46
7.2
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-KR-KRF-20B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
Plate wheels simplex 1/2"x5/16" (08 B-1)
Haberkorn
19.07.2021
Sprockets system BEA 1/2"x5/16"(08 B-1)
Haberkorn
19.07.2021
System Bea 06B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
FBK80B - Finished bore
KANA (Katayama Chain)
27.06.2023
SP40B, BSP40B, SSP40B - Sprocket 40B
Misumi
14.07.2023
Sprockets simplex 1/2"x5/16" (08 B-1)
Haberkorn
19.07.2021
10B-1 (15,875 x 9,65 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
10B-2 (15,875 x 9,65 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
Simplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
MAE-KR-KRF-08B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
35A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
K40B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表