目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SPR.V - Guide rail brackets
Elesa+Ganter
Conveyor components
SPR-V
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/spr_v/spr_v_asmtab.prj},{NB=Guide rail brackets SPR.V-16-A},{PARTNUMBER=419757},{DESCRIPTION=SPR.V-16-A},{DIM01=203},{DIM02=70},{DIM03=37},{DIM04=42},{DIM05=78},{DIM06=11},{DIM07=15},{DIM08=76},{DIM09=60},{DIM10=8},{DIM11=30},{DIM12=50},{DIM13=16},{WEIGHT=245},{L=20.750},{PPATH=spr_v_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
[mm]
DESCRIPTION
型号
ⁿ/ₐ
DIM01
H
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
F
[mm]
DIM05
f1
[mm]
DIM06
b1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
d
[mm]
WEIGHT
重量
[g]
Guide rail brackets SPR.V...
419755
SPR.V-12-A
203
70
37
42
78
11
15
76
60
8
30
50
12
255
Guide rail brackets SPR.V...
419756
SPR.V-14-A
203
70
37
42
78
11
15
76
60
8
30
50
14
250
Guide rail brackets SPR.V...
419757
SPR.V-16-A
203
70
37
42
78
11
15
76
60
8
30
50
16
245
Guide rail brackets SPR.V...
419658
SPR.V-12-B
238
85
41
69
90
11
11
100
70
8
43
64
12
270
Guide rail brackets SPR.V...
419659
SPR.V-14-B
238
85
41
69
90
11
11
100
70
8
43
64
14
265
Guide rail brackets SPR.V...
419660
SPR.V-16-B
238
85
41
69
90
11
11
100
70
8
43
64
16
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表