SPI-C - Plastic Screw (AURUM / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/spi_c.prj},{NB=SPI-M5-25-C},{CN=SPI-M5-25-C},{M=M5},{L=25},{D1=8.5},{L1=5},{B=4.0},{TRL=1170},{TRT=1.26},{MASS=0.9},{Q=10},{LX=2.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
TRL
Tension Rupture Load*
[N]
TRT
Torsion Rupture Torque*
[N-m]
MASS
Mass
[g]
SPI-M3-6-C
SPI-M3-6-C
M3
6
5.5
3
2.5
420
0.25
0.12
SPI-M3-8-C
SPI-M3-8-C
M3
8
5.5
3
2.5
420
0.25
0.14
SPI-M3-10-C
SPI-M3-10-C
M3
10
5.5
3
2.5
420
0.25
0.16
SPI-M3-12-C
SPI-M3-12-C
M3
12
5.5
3
2.5
420
0.25
0.18
SPI-M3-15-C
SPI-M3-15-C
M3
15
5.5
3
2.5
420
0.25
0.2
SPI-M3-20-C
SPI-M3-20-C
M3
20
5.5
3
2.5
420
0.25
0.25
SPI-M4-6-C
SPI-M4-6-C
M4
6
7.0
3
3.0
740
0.52
0.26
SPI-M4-8-C
SPI-M4-8-C
M4
8
7.0
4
3.0
740
0.52
0.29
SPI-M4-10-C
SPI-M4-10-C
M4
10
7.0
4
3.0
740
0.52
0.32
SPI-M4-12-C
SPI-M4-12-C
M4
12
7.0
4
3.0
740
0.52
0.35
SPI-M4-15-C
SPI-M4-15-C
M4
15
7.0
4
3.0
740
0.52
0.39
SPI-M4-20-C
SPI-M4-20-C
M4
20
7.0
4
3.0
740
0.52
0.46
SPI-M5-8-C
SPI-M5-8-C
M5
8
8.5
5
4.0
1170
1.26
0.5
SPI-M5-10-C
SPI-M5-10-C
M5
10
8.5
5
4.0
1170
1.26
0.55
SPI-M5-12-C
SPI-M5-12-C
M5
12
8.5
5
4.0
1170
1.26
0.59
SPI-M5-15-C
SPI-M5-15-C
M5
15
8.5
5
4.0
1170
1.26
0.66
SPI-M5-20-C
SPI-M5-20-C
M5
20
8.5
5
4.0
1170
1.26
0.78
SPI-M5-25-C
SPI-M5-25-C
M5
25
8.5
5
4.0
1170
1.26
0.9
SPI-M5-30-C
SPI-M5-30-C
M5
30
8.5
5
4.0
1170
1.26
1.01
SPI-M5-35-C
SPI-M5-35-C
M5
35
8.5
5
4.0
1170
1.26
1.13
SPI-M6-10-C
SPI-M6-10-C
M6
10
10.0
6
5.0
1680
1.89
0.73
SPI-M6-12-C
SPI-M6-12-C
M6
12
10.0
6
5.0
1680
1.89
0.8
SPI-M6-15-C
SPI-M6-15-C
M6
15
10.0
6
5.0
1680
1.89
0.92
SPI-M6-20-C
SPI-M6-20-C
M6
20
10.0
6
5.0
1680
1.89
1.1
SPI-M6-25-C
SPI-M6-25-C
M6
25
10.0
6
5.0
1680
1.89
1.29
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SPDC-C - Plastic Screw (VESPEL SCP-5000 / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPFA-H - Plastic Screw (PFA / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SVSS-AG - Socket Head Cap Screw (Silver Coating with Ventilation Hole)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPA-LH - Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNCPS - Socket Head Cap Screw for Cover Cap
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SCAP-CE - Cover Cap - Ceramic
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPFA-N - Plastic Screw (PFA / Hexagon Nut)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPI-W - Plastic Screw (AURUM / Washer)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPV-W - Plastic Screw (PVDF / Hexagon Washer)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSTS - Hexalobular Socket Head Cap Screw (Special Low Head / Stainless Stee...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPA-F - Plastic Screw (RENY / Cross Recessed Flat Head Screw)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPA-LC - Plastic Screw RENY / Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNS-SD - Socket Head Cap Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성