您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPC/22 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_zyl_bohrung/spc.prj},{NB=SPC 100/1},{BEZ=SPC 100/1},{ANR=},{GTIN=},{RILLEN=1},{AUSFNR=A},{ASFR=0901},{E=0},{F=34.0},{J=0},{L=50},{N=60},{DD=100},{OD=109.6},{D=15},{DBMAX=40},{L1=54.000},{DH=0.000},{D1=0.000},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=1.84},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1},{VB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
L
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
SPC 100/1
SPC 100/1
1
A
34.0
0
50
60
100
109.6
15
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.84
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 118/1
SPC 118/1
1
A
34.0
0
50
60
118
127.6
15
40
Solid pulley
EN-GJL 200 - DIN EN 1561
2.54
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 118/2
SPC 118/2
2
G
59.5
0
0
0
118
127.6
15
60
Solid pulley
EN-GJL 200 - DIN EN 1561
3.66
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 118/3
SPC 118/3
3
B
85.0
61
65
0
118
127.6
15
40
Solid pulley
EN-GJL 200 - DIN EN 1561
4.74
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 120/1
SPC 120/1
1
A
34.0
0
50
65
120
129.6
15
45
Solid pulley
EN-GJL 200 - DIN EN 1561
2.66
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 120/2
SPC 120/2
2
G
59.5
0
0
0
120
129.6
15
60
Solid pulley
EN-GJL 200 - DIN EN 1561
3.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 125/1
SPC 125/1
1
A
34.0
0
50
65
125
134.6
15
45
Solid pulley
EN-GJL 200 - DIN EN 1561
2.84
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 125/2
SPC 125/2
2
G
59.5
0
0
0
125
134.6
15
65
Solid pulley
EN-GJL 200 - DIN EN 1561
4.18
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 125/3
SPC 125/3
3
B
85.0
68
65
0
125
134.6
15
45
Solid pulley
EN-GJL 200 - DIN EN 1561
5.36
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 132/1
SPC 132/1
1
A
34.0
0
50
65
132
141.6
15
45
Solid pulley
EN-GJL 200 - DIN EN 1561
3.18
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 132/2
SPC 132/2
2
G
59.5
0
0
0
132
141.6
15
70
Solid pulley
EN-GJL 200 - DIN EN 1561
4.72
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 140/1
SPC 140/1
1
A
34.0
0
50
70
140
149.6
20
50
Solid pulley
EN-GJL 200 - DIN EN 1561
3.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 140/2
SPC 140/2
2
G
59.5
0
0
0
140
149.6
20
80
Solid pulley
EN-GJL 200 - DIN EN 1561
5.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 140/3
SPC 140/3
3
B
85.0
83
65
0
140
149.6
20
60
Solid pulley
EN-GJL 200 - DIN EN 1561
6.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 140/4
SPC 140/4
4
B
110.5
83
80
0
140
149.6
20
60
Solid pulley
EN-GJL 200 - DIN EN 1561
8.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 150/1
SPC 150/1
1
A
34.0
0
50
70
150
159.6
20
50
Solid pulley
EN-GJL 200 - DIN EN 1561
4.09
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 150/2
SPC 150/2
2
G
59.5
0
0
0
150
159.6
20
90
Solid pulley
EN-GJL 200 - DIN EN 1561
6.16
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 150/3
SPC 150/3
3
B
85.0
93
65
0
150
159.6
20
70
Solid pulley
EN-GJL 200 - DIN EN 1561
7.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 150/4
SPC 150/4
4
B
110.5
93
80
0
150
159.6
20
70
Solid pulley
EN-GJL 200 - DIN EN 1561
9.76
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 150/5
SPC 150/5
5
B
136.0
93
96
0
150
159.6
20
70
Solid pulley
EN-GJL 200 - DIN EN 1561
12.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 160/1
SPC 160/1
1
A
34.0
0
50
72
160
169.6
20
50
Solid pulley
EN-GJL 200 - DIN EN 1561
4.68
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 160/2
SPC 160/2
2
G
59.5
0
0
0
160
169.6
20
100
Solid pulley
EN-GJL 200 - DIN EN 1561
7.13
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 160/3
SPC 160/3
3
B
85.0
103
65
0
160
169.6
20
80
Solid pulley
EN-GJL 200 - DIN EN 1561
8.92
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 160/4
SPC 160/4
4
B
110.5
103
80
0
160
169.6
20
80
Solid pulley
EN-GJL 200 - DIN EN 1561
11.16
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPC 160/5
SPC 160/5
5
B
136.0
103
96
0
160
169.6
20
80
Solid pulley
EN-GJL 200 - DIN EN 1561
14.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表