您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FUN 875 - Special screws, for transferred holes
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_875.prj},{NB=Sonderschraube FUN 875 M16x100},{IDNR=},{VERSI=103},{LX=15.000},{VERSII=0},{D=16.000},{D3=13.546},{P=2.000},{L=100.000},{A=6.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X=5.000},{S=24.000},{R=1.000},{E=26.170},{K=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 875 M5x...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 875 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 875 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 875 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 875 M8x...
8.000
6.466
1.250
60.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
65.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
70.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
75.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
80.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
90.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
100.000
22.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M8x...
8.000
6.466
1.250
130.000
28.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 875 M10...
10.000
8.160
1.500
65.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 875 M10...
10.000
8.160
1.500
70.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 875 M10...
10.000
8.160
1.500
75.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 875 M10...
10.000
8.160
1.500
80.000
26.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 875 M10...
10.000
8.160
1.500
90.000
26.000
3.800
17.000
0.800
18.720
7.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 899 - Special screws, wing cork screw
Special Screws
27.04.2010
FUN 876 - Special screws, the case of unilateral absence, space for screw h...
Special Screws
04.09.2013
FUN 877 - Special screws, for too largely lowered holes
Special Screws
04.09.2013
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
02.08.2018
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 878 - Special screws, for diagonally bored holes
Special Screws
04.09.2013
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 900 - Special screws, torque screw
Special Screws
27.04.2010
Form AV-EV - Vertical series with folded and front base
Speedyblock
23.05.2024
ISO 6982 - Female clevis
NEXOIL
09.02.2021
ISO 6982 - Pivot pin
NEXOIL
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表