您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO BV 28A00 - Stopcock with female thread
SERTO
Valves
Valves PVDF
Powered by
CAD模型選擇
{serto/12_ventile/06_ventile_pvdf/so_bv_28a00.prj},{NB=SO BV 28A00-3/8 148.8100.060},{TYPE=SO BV 28A00-3/8},{MATNR=148.8100.060},{G=G3/8},{GX=16.662},{BAR=10},{SW=MIN},{L=56.5},{D=24.0},{H=42.0},{A=30.0},{AK=15.8},{CK=22.3},{IK=12.0},{KKVK=22.0},{EK=6.6},{KG=3.070},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
H
[mm]
A
[mm]
AK
[mm]
CK
[mm]
IK
[mm]
KKVK
[l/min]
EK
[mm]
KG
Weight kg/100
[kg/100]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO BV 28A00-3/8 148.8100....
SO BV 28A00-3/8
148.8100.060
G3/8
10
56.5
24.0
42.0
30.0
15.8
22.3
12.0
22.0
6.6
3.070
PVDF
SO BV 28A00-1/2 * 148.810...
SO BV 28A00-1/2 *
148.8100.080
G1/2
10
27
102.0
30.0
45.0
30.0
15.8
22.3
15.0
22.0
6.6
6.510
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO 22021 - Elbow union
SERTO
11.03.2024
SO 21109 - Male threaded adaptor R
SERTO
11.03.2024
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
SERTO
11.03.2024
SO CV 23A21 - Taper seat non-return valve
SERTO
30.04.2024
I.4VRT - 3 ways ball valves BSP T PORT 3 WAYS FEMALE REDUCE BORE NP64 Stain...
FG INOX
16.02.2017
SO BV 28A21 - Stopcock
SERTO
30.04.2024
SO 20511 - Male adaptor hose nozzle R
SERTO
11.03.2024
SO BV 38A00 - Stopcock with female thread
SERTO
11.03.2024
SO 31121 - Male adaptor union
SERTO
11.03.2024
FHV - Ball valve
Elesa+Ganter
28.03.2024
SO CV 33B21 - Taper seat non-return valve
SERTO
11.03.2024
SO NV 22A21 - Regulating valve
SERTO
30.04.2024
SO 21524 OR - Panel mount male adaptor union with Conovor O-ring seal (FKM)...
SERTO
08.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表