SNSI3T - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws Made with Special Materials
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_made_with_sp_mat/snsi3t.prj},{NB=SNSI3T-M4-20},{CN=SNSI3T-M4-20},{M=M4},{L=20},{D1=7.0},{D=9.0},{L1=4.0},{B=3.0},{ST=0.8},{T=1.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D
Diameter D
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
ST
Width t
[mm]
T
Width T
[mm]
SNSI3T-M3-8
SNSI3T-M3-8
M3
8
5.5
7.0
3.0
2.5
0.5
0.7
SNSI3T-M3-10
SNSI3T-M3-10
M3
10
5.5
7.0
3.0
2.5
0.5
0.7
SNSI3T-M3-12
SNSI3T-M3-12
M3
12
5.5
7.0
3.0
2.5
0.5
0.7
SNSI3T-M3-16
SNSI3T-M3-16
M3
16
5.5
7.0
3.0
2.5
0.5
0.7
SNSI3T-M4-8
SNSI3T-M4-8
M4
8
7.0
9.0
4.0
3.0
0.8
1.0
SNSI3T-M4-10
SNSI3T-M4-10
M4
10
7.0
9.0
4.0
3.0
0.8
1.0
SNSI3T-M4-12
SNSI3T-M4-12
M4
12
7.0
9.0
4.0
3.0
0.8
1.0
SNSI3T-M4-16
SNSI3T-M4-16
M4
16
7.0
9.0
4.0
3.0
0.8
1.0
SNSI3T-M4-20
SNSI3T-M4-20
M4
20
7.0
9.0
4.0
3.0
0.8
1.0
SNSI3T-M5-10
SNSI3T-M5-10
M5
10
8.5
10.0
5.0
4.0
1.0
1.3
SNSI3T-M5-12
SNSI3T-M5-12
M5
12
8.5
10.0
5.0
4.0
1.0
1.3
SNSI3T-M5-16
SNSI3T-M5-16
M5
16
8.5
10.0
5.0
4.0
1.0
1.3
SNSI3T-M5-20
SNSI3T-M5-20
M5
20
8.5
10.0
5.0
4.0
1.0
1.3
SNSI3T-M5-25
SNSI3T-M5-25
M5
25
8.5
10.0
5.0
4.0
1.0
1.3
SNSI3T-M6-12
SNSI3T-M6-12
M6
12
10.0
12.5
6.0
5.0
1.5
1.5
SNSI3T-M6-16
SNSI3T-M6-16
M6
16
10.0
12.5
6.0
5.0
1.5
1.5
SNSI3T-M6-20
SNSI3T-M6-20
M6
20
10.0
12.5
6.0
5.0
1.5
1.5
SNSI3T-M6-25
SNSI3T-M6-25
M6
25
10.0
12.5
6.0
5.0
1.5
1.5
SNSI3T-M6-30
SNSI3T-M6-30
M6
30
10.0
12.5
6.0
5.0
1.5
1.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
NSCS-CN2 - Set Collar with Installation Screw Holes Clamping Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SNSI1T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SNSI3T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
NSCSS-MP2 - Set Collar with Installation Screw Holes Split Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
LHMS - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
UNF - Steel and Stainless Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPB-5
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSTS - Hexalobular Socket Head Cap Screw (Special Low Head / Stainless Stee...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
5V-3
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MOR-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
UNFA - Aluminum U Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
PNKX
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-H - Plastic Screw (PEEK / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성