SNCW - Slotted Cheese Head Screws - Tungsten
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws Made with Special Materials
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_made_with_sp_mat/sncw.prj},{NB=SNCW-M5-10},{CN=SNCW-M5-10},{M=M5},{L=10},{D1=8.5},{L1=3.3},{A=1.2},{T=1.30},{NDM=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Dimension L
[mm]
D1
Dimension D1
[mm]
L1
Dimension L1
[mm]
A
Dimension a
[mm]
T
Dimension t
[mm]
SNCW-M3-6
SNCW-M3-6
M3
6
5.5
2.0
0.8
0.85
SNCW-M3-8
SNCW-M3-8
M3
8
5.5
2.0
0.8
0.85
SNCW-M3-10
SNCW-M3-10
M3
10
5.5
2.0
0.8
0.85
SNCW-M4-8
SNCW-M4-8
M4
8
7.0
2.6
1.2
1.10
SNCW-M4-10
SNCW-M4-10
M4
10
7.0
2.6
1.2
1.10
SNCW-M4-12
SNCW-M4-12
M4
12
7.0
2.6
1.2
1.10
SNCW-M5-10
SNCW-M5-10
M5
10
8.5
3.3
1.2
1.30
SNCW-M5-12
SNCW-M5-12
M5
12
8.5
3.3
1.2
1.30
SNCW-M5-16
SNCW-M5-16
M5
16
8.5
3.3
1.2
1.30
SNCW-M5-20
SNCW-M5-20
M5
20
8.5
3.3
1.2
1.30
SNCW-M6-12
SNCW-M6-12
M6
12
10.0
3.9
1.6
1.60
SNCW-M6-16
SNCW-M6-16
M6
16
10.0
3.9
1.6
1.60
SNCW-M6-20
SNCW-M6-20
M6
20
10.0
3.9
1.6
1.60
SNCW-M6-25
SNCW-M6-25
M6
25
10.0
3.9
1.6
1.60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SFMS - Hexagon Socket Flange Head Screw Plug with O-Ring (Stainless Steel T...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-P - Plastic Screw (PEEK / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XHW
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS-FT - Socket Head Cap Screw (Special Low Head, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FDM - Leveling Feet, Male Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FCL/FCLS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
RBPS passive pneumatic clamping and braking element for piston rods with sp...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LEMS-W - Plastic Clamp Lever with Spring Washer
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
24.05.2024
A1
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSC-SET - Socket Head Cap Captive Screw and Captive Washer
NBK (Nabeya Bi-tech Kaisha)
29.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성