dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1580 - Tragwange mit Bolzen, mit Fallringsicherung
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
CAD模型選擇
{strack/z_kat/z_07/sn100118.prj},{NB=SN1580-21 Tragwange mit Bolzen, mit Fallringsicherung},{PDF=PDF},{TYPE=21},{FORM=A},{Z1MAX=1000},{B1=90},{B2=79},{B3=60},{B4=0},{B5=0},{D1=20.6},{D2=21},{D3=16.5},{D4=0},{H1=0},{H2=56},{H3=36},{H4=0},{H5=0},{L1=160},{L2=90},{L3=42},{L4=13},{L5=27.5},{L6=40},{L7=113.5},{DIN_EN_ISO=M16x55 (DIN EN ISO 4762-8.8)},{T4=0},{B7=35},{B8=15},{R1=5},{R2=12},{R3=2},{R4=0},{F1=5},{H6=26},{L8=85},{D7=30},{D8=7},{BL1=86},{BL7=6},{BL8=9.0},{SD1=8},{SD2=6},{D11=14.0},{D12=20.6},{D13=13.0},{D14=17.7},{SW=10},{SH=5.2},{SNPR=MIN},{ARTNR=58389}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
(Type)
ⁿ/ₐ
FORM
(Form)
ⁿ/ₐ
Z1MAX
(Z1max)
[kg]
B1
(b1)
[mm]
B2
(b2)
[mm]
B3
(b3)
[mm]
B4
(b4)
[mm]
B5
(b5)
[mm]
D1
(d1)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D4
(d4)
[mm]
H1
(h1)
[mm]
H2
(h2)
[mm]
H3
(h3)
[mm]
H4
(h4)
[mm]
H5
(h5)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
L5
(L5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
DIN_EN_ISO
(DIN_EN_ISO)
ⁿ/ₐ
T4
(T4)
[mm]
B7
(B7)
[mm]
B8
(B8)
[mm]
R1
(R1)
[mm]
R2
(R2)
[mm]
R3
(R3)
[mm]
R4
(R4)
[mm]
F1
(F1)
[mm]
H6
(H6)
[mm]
L8
(L8)
[mm]
D7
(D7)
[mm]
D8
(D8)
[mm]
BL1
(BL1)
[mm]
BL7
(BL7)
[mm]
BL8
(BL8)
[mm]
SD1
(SD1)
[mm]
SD2
(SD2)
[mm]
D11
(D11)
[mm]
D12
(D12)
[mm]
D13
(D13)
[mm]
D14
(D14)
[mm]
SW
(SW)
[mm]
SH
(SH)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1580-16
16
A
600
80
70
50
0
0
15.6
16
12.5
0
0
52
32
0
0
145
80
39
11
22.5
40
102.5
M12x45 (DIN EN ISO 4762-...
0
30
15
5
10
2
0
5
22
75
25
5
77
6
9.0
8
5
11.5
15.6
10.5
12.7
8
4.7
58388
SN1580-21
21
A
1000
90
79
60
0
0
20.6
21
16.5
0
0
56
36
0
0
160
90
42
13
27.5
40
113.5
M16x55 (DIN EN ISO 4762-8...
0
35
15
5
12
2
0
5
26
85
30
7
86
6
9.0
8
6
14.0
20.6
13.0
17.7
10
5.2
58389
SN1580-26
26
A
2000
100
90
65
0
0
25.6
26
21.0
0
0
70
50
0
0
215
120
60
20
32.5
65
128.5
M20x80 (DIN EN ISO 4762-8...
0
40
20
5
15
2
0
5
40
110
35
9
100
6
10.0
9
6
18.0
25.5
16.0
21.8
10
5.2
58390
SN1580-34
34
B
4000
135
125
84
56
96
33.0
34
18.0
28
111
72
30
50
30
221
100
85
30
20.0
60
166.5
M16x45 (DIN EN ISO 4762-8...
17
55
20
8
0
3
0
5
0
100
43
12
135
6
11.0
10
6
23.5
33.0
21.5
29.5
13
6.8
58391
SN1580-44
44
B
7000
180
160
110
80
130
43.0
44
22.0
36
140
90
40
60
35
270
125
100
40
30.0
70
210.5
M20x60 (DIN EN ISO 4762-8...
21
60
25
8
0
3
0
10
0
125
53
16
170
8
13.5
12
8
31.0
43.0
28.0
38.4
18
10.8
58392
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B02.42 - Replacement lifting pin for lifting bracket FCA
RCM
27.11.2019
SN1592 - Lifting lug with "rope stop" safety device (~VDI 3366)
STRACK
14.03.2023
Z148 - Guide screw
STRACK
19.09.2022
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表