目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
SMMP - Male Plug
CPC – Colder Products
Single Line
1/16" Nominal Flow
SMC Series
Coupling Bodies - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_16_nom_flow/smc_series/bodies/smmp.prj},{NB=SMMP},{IDM=0.0},{N=2.000},{L1=0.4065},{LL1=0.0065},{LL2=0.259},{LL3=0.060},{DD1=0.415},{DD2=0.480},{RR1=0.025},{LL4=0.100},{LL5=0.214},{TT1=0.070},{R=0.015},{L2=0.205},{L3=0.209},{D1=0.420},{D2=0.330},{H1=0.030},{H2=0.065},{L4=0.085},{R1=0.010},{W=0.435},{L5=0.210},{DMAJ=0.4050},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{D3=0.101},{D4=0.101},{D5=0.200},{D6=0.062},{D7=0.094},{D8=0.060},{L6=0.210},{L7=0.310},{L8=0.120},{L9=0.070},{D9=0.138},{L10=0.149},{L11=0.265},{T1=0.023},{R2=0.015},{D10=0.065},{A2=0.208},{A3=0.043},{A4=0.050},{A5=0.062},{A6=0.138},{A7=0.208},{A8=0.095},{A9=0.089},{A10=0.000},{X1=0.211},{Y1=0.259},{X2=0.217},{Y2=0.319},{B1=0.0003},{B2=0.200},{B3=0.246},{B4=0.050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No. (Straight Thru)
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
SMMP
SMMP
SMMP
Male Plug for SMC Series ...
SMC, Accessories
50
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 100psi, 6.9 bar
Compliant
Compliant
Natural white acetal
N/A
Natural white acetal slee...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表