SMH - Precision Z Stage Type SMH
ERO
Präzisionshubtisch
Präzisionshubtisch Typ SMH
Powered by
CAD모델 선택
{ero/praezisionshubtisch/typ_smh/typ_smh_asmtab.prj},{NB=Precision Z Stage Type SMH 100.210.10,00-GG-MI-1ZL-SB (0)},{SCHLITTENGROSSE=100},{MATERIAL=GG},{OBERFLAECHE=},{SPINDELANBAU=MI},{KLEMMUNG=1ZL},{KL=},{HUB=10.00},{HUBST=0.000},{STANDBOHRBILD=SB},{A=100},{B=10.00},{BX=10,00},{C=210},{E=80.00},{L=226},{G=8},{H=48.00},{S=14.0},{T1=14.0},{T2=35.0},{DO=30},{P=42},{SPINDEL=M12x1},{M=6H7},{U1=50},{U2=0},{ABLESE=0.001},{BELASTFD=2453},{BELASTFQ=1062},{PPATH=parts/typ_smh_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
SCHLITTENGROSSE
Type/slide size
[mm]
HUB
Desired stroke
[mm]
A
Width
[mm]
B
Stroke
[mm]
C
Length upper part lower part
[mm]
E
Height without stroke
[mm]
L
Length including end plates
[mm]
G
Thickness end plate
[mm]
H
Dimension H
[mm]
T1
min.
[mm]
T2
max.
[mm]
DO
Ø
[mm]
P
Distance to clamping lever
[mm]
SPINDEL
Spindle dimension
ⁿ/ₐ
ABLESE
Reading accuracy
[mm]
GEW
Weight
[kg]
BELASTFD
max. load F pressure (dyn)
[N]
BELASTFQ
max. load F transverse (dyn)
[N]
Precision Z Stage Type SM...
30
1.00
30
1.00
65
29.00
71
3
16.00
4.4
7.6
14
38
M3x0.5
0.001
0.40
365
123
Precision Z Stage Type SM...
50
1.25
50
1.25
105
38.75
115
5
23.75
6.2
11.5
24
40
M6x1
0.001
1.50
365
344
Precision Z Stage Type SM...
75
1.75
75
1.75
130
48.25
142
6
30.25
7.7
14.2
30
40
M8x1
0.001
3.50
1615
555
Precision Z Stage Type SM...
75
5.00
75
5.00
160
55.00
172
6
37.00
7.0
20.0
30
40
M8x1
0.001
4.60
1615
555
Precision Z Stage Type SM...
100
2.50
100
2.50
160
60.00
178
8
33.00
6.0
14.0
30
42
M12x1
0.001
6.70
2453
1062
Precision Z Stage Type SM...
100
5.00
100
5.00
160
72.00
178
8
40.00
6.0
22.0
30
42
M12x1
0.001
8.00
2453
1062
Precision Z Stage Type SM...
100
10.00
100
10.00
210
80.00
226
8
48.00
14.0
35.0
30
42
M12x1
0.001
11.00
2453
1062
Precision Z Stage Type SM...
100
20.00
100
20.00
210
125.00
226
8
74.50
26.0
78.5
30
42
M12x1
0.001
18.50
2349
1255
Precision Z Stage Type SM...
150
2.50
150
2.50
210
85.00
230
10
51.00
15.0
25.5
48
40
M16x1
0.001
19.50
5512
2128
Precision Z Stage Type SM...
150
5.00
150
5.00
260
85.00
280
10
51.00
15.0
28.0
48
40
M16x1
0.001
22.60
5560
2128
Precision Z Stage Type SM...
200
2.50
200
2.50
260
95.00
284
12
57.00
16.0
29.0
48
50
M20x2
0.002
36.00
8138
3297
Precision Z Stage Type SM...
200
5.00
200
5.00
310
115.00
334
12
77.00
36.0
51.5
48
50
M20x2
0.002
50.00
8138
3297
Precision Z Stage Type SM...
200
10.00
200
10.00
310
115.00
334
12
77.00
16.0
47.0
48
50
M20x2
0.002
49.00
8138
3297
Precision Z Stage Type SM...
300
5.00
300
5.00
410
120.00
440
15
72.00
19.0
39.5
68
50
M20x2
0.002
104.60
16198
5425
Precision Z Stage Type SM...
300
10.00
300
10.00
410
120.00
440
15
72.00
14.0
44.5
68
50
M20x2
0.002
101.00
14421
4380
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
gears CI - double worm gear
Walther Flender
15.05.2023
VS-XYZ - ERO-Adjustment slide
ERO
20.03.2024
PFJB802 - Lifting Table Units
Misumi
31.03.2023
PFJB803 - Lifting Table Units
Misumi
04.06.2021
Type SLM - Worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Antriebstechnik
25.10.2022
VS-XY - ERO-Adjustment slide
ERO
20.03.2024
Support arm telescope - RK Monitor Mounting / Fixing
RK Rose+Krieger
14.03.2024
VS-X - ERO-Adjustment slide
ERO
20.03.2024
EC-DS6X_AHR
IAI
28.11.2022
ROM - Cross roller bearing slide guide higher loading relatively small size...
Cleveland Lineartechnik
15.04.2019
1-133-xxxx - Slide Profiles
HepcoMotion
20.12.2023
KRB06011
SURUGA SEIKI CO.,LTD.
04.09.2023
N/P - Rails and sliders nitrided with Rollon-Nox (max load 3240 N, max leng...
Rollon
03.05.2022
BSB 76-80 - XYZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성