您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Small Flange Mount
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.1kW~0.4kW (NEW)
Outdoor gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/0_1kw_0_4kw_new/outdoor_gm_new/parallel_shaft_g3_series_new/g3_ch_sflm_out_new_asmtab.prj},{NB=G3K22N30-CW02TCCEN},{VT=220/230/380 50/50/50(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Outdoor,w/o Brake},{OS=22},{TBT=MD_E-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=G3K22N30-CW02TCCEN},{ORDERNO=-},{MS=Standard},{MT=Outdoor},{TYPE=Small Flange},{GH=GK22},{KEY=22},{KEY1=0},{SPC=SP022},{GHL=130.5},{MR=-},{M=MD-T020},{FC=MD-T020W},{MFC=130.0},{TI=MD_E-BOX},{TL=260.5},{VER=1},{PPATH=../../../new_assemblys/new_g3/g3_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3K18N5-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/5
18
E-BOX
G3K18N5-CW01TNCEN
G3K18N10-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/10
18
E-BOX
G3K18N10-CW01TNCEN
G3K18N15-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/15
18
E-BOX
G3K18N15-CW01TNCEN
G3K18N20-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/20
18
E-BOX
G3K18N20-CW01TNCEN
G3K18N25-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/25
18
E-BOX
G3K18N25-CW01TNCEN
G3K18N30-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/30
18
E-BOX
G3K18N30-CW01TNCEN
G3K18N40-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/40
18
E-BOX
G3K18N40-CW01TNCEN
G3K18N50-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/50
18
E-BOX
G3K18N50-CW01TNCEN
G3K22N60-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/60
22
E-BOX
G3K22N60-CW01TNCEN
G3K22N80-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/80
22
E-BOX
G3K22N80-CW01TNCEN
G3K22N100-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/100
22
E-BOX
G3K22N100-CW01TNCEN
G3K22N120-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/120
22
E-BOX
G3K22N120-CW01TNCEN
G3K22N160-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/160
22
E-BOX
G3K22N160-CW01TNCEN
G3K22N200-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/200
22
E-BOX
G3K22N200-CW01TNCEN
G3K28N300-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/300
28
E-BOX
G3K28N300-CW01TNCEN
G3K28N375-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/375
28
E-BOX
G3K28N375-CW01TNCEN
G3K28N450-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/450
28
E-BOX
G3K28N450-CW01TNCEN
G3K32N600-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/600
32
E-BOX
G3K32N600-CW01TNCEN
G3K32N750-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/750
32
E-BOX
G3K32N750-CW01TNCEN
G3K32N900-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/900
32
E-BOX
G3K32N900-CW01TNCEN
G3K32N12X-CW01TNCEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/1200
32
E-BOX
G3K32N12X-CW01TNCEN
G3K18N5-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/5
18
E-BOX
G3K18N5-CW01TWCEN
G3K18N10-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/10
18
E-BOX
G3K18N10-CW01TWCEN
G3K18N15-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/15
18
E-BOX
G3K18N15-CW01TWCEN
G3K18N20-CW01TWCEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/20
18
E-BOX
G3K18N20-CW01TWCEN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表