SLP - Socket Head Cap Screw with Pilot Recess (Low Head / Steel type)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Low Head / Screws with Small head / Hexalobular Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_low_head/slp.prj},{NB=SLP-M6-30},{CN=SLP-M6-30},{M=M6},{L=30},{D1=10.0},{L1=4.0},{B=5},{T=2.5},{L3=12.0},{L2=18.0},{MT=9},{MASS=7.5},{Q=20},{TX=5.420},{DX=2.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Depth t
[mm]
L3
Length L3 max.
[mm]
L2
Length L2
[mm]
MT
Max. Torque
[N-m]
MASS
Mass
[g]
SLP-M4-8
SLP-M4-8
M4
8
7.0
2.8
3
1.6
3.5
4.5
2
1.2
SLP-M4-10
SLP-M4-10
M4
10
7.0
2.8
3
1.6
3.5
6.5
2
1.5
SLP-M4-12
SLP-M4-12
M4
12
7.0
2.8
3
1.6
3.5
8.5
2
1.7
SLP-M4-16
SLP-M4-16
M4
16
7.0
2.8
3
1.6
3.5
12.5
2
2.3
SLP-M4-20
SLP-M4-20
M4
20
7.0
2.8
3
1.6
6.0
14.0
2
2.8
SLP-M4-25
SLP-M4-25
M4
25
7.0
2.8
3
1.6
11.0
14.0
2
3.4
SLP-M4-30
SLP-M4-30
M4
30
7.0
2.8
3
1.6
16.0
14.0
2
4.1
SLP-M5-10
SLP-M5-10
M5
10
8.5
3.5
4
2.0
4.2
5.8
6
2.3
SLP-M5-12
SLP-M5-12
M5
12
8.5
3.5
4
2.0
4.2
7.8
6
2.6
SLP-M5-16
SLP-M5-16
M5
16
8.5
3.5
4
2.0
4.2
11.8
6
3.1
SLP-M5-20
SLP-M5-20
M5
20
8.5
3.5
4
2.0
4.2
15.8
6
3.7
SLP-M5-25
SLP-M5-25
M5
25
8.5
3.5
4
2.0
9.0
16.0
6
4.3
SLP-M5-30
SLP-M5-30
M5
30
8.5
3.5
4
2.0
14.0
16.0
6
5
SLP-M5-35
SLP-M5-35
M5
35
8.5
3.5
4
2.0
19.0
16.0
6
5.7
SLP-M6-10
SLP-M6-10
M6
10
10.0
4.0
5
2.5
5.5
4.5
9
3.5
SLP-M6-12
SLP-M6-12
M6
12
10.0
4.0
5
2.5
5.5
6.5
9
3.9
SLP-M6-16
SLP-M6-16
M6
16
10.0
4.0
5
2.5
5.5
10.5
9
4.7
SLP-M6-20
SLP-M6-20
M6
20
10.0
4.0
5
2.5
5.5
14.5
9
5.5
SLP-M6-25
SLP-M6-25
M6
25
10.0
4.0
5
2.5
5.5
19.5
9
6.5
SLP-M6-30
SLP-M6-30
M6
30
10.0
4.0
5
2.5
12.0
18.0
9
7.5
SLP-M6-35
SLP-M6-35
M6
35
10.0
4.0
5
2.5
17.0
18.0
9
8.4
SLP-M6-40
SLP-M6-40
M6
40
10.0
4.0
5
2.5
22.0
18.0
9
9.4
SLP-M6-45
SLP-M6-45
M6
45
10.0
4.0
5
2.5
27.0
18.0
9
10.4
SLP-M6-50
SLP-M6-50
M6
50
10.0
4.0
5
2.5
32.0
18.0
9
11.4
SLP-M8-12
SLP-M8-12
M8
12
13.0
5.0
6
3.0
7.0
5.0
20
7.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SLHS-SD - Socket Head Cap Screw/Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SBN - Locating Block for use with Screw
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
PXP-AK - Indexing Plunger with Rest Position Button Style, with Locknut
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
KIGMS-SBP - Plastic Miniature Knob with Thrust Pad
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SFBS - Socket Button Head Cap Screw with Flange (Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNZS - Pan Head Machine Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coat...
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SVHS - Hexagon Head Screw with Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSHT - Socket Head Cap Screw/Special Low & Small Head (Titanium)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SFB-EL - Socket Button Head Cap Screw with Flange
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SPVC-W - Plastic Screw (H-PVC / Washer)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNHS-LH - Hexagon Head Screw / Special Low Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SSCLS - Socket Head Cap Captive Screw (Low Head)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SVTS - Hexagon Socket Set Screw with Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성