目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
SLI-1/SLI-2 - Rectangular slide retainer
Pedrotti
Normalised
Standard elements for injection and die casting molds
SLI-1 / SLI-2 Rectangular slide retainer
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/sli_1_2/sli_1_2_asmtab.prj},{NB=SLI-1},{TYP=SLI-1},{COD=SLI-1},{A=37.95},{B=15.75},{B1=17.27},{C=17.78},{D=7.62},{E=6.32},{F=12.67},{X=27.94},{Y=20.38},{KG=11},{PPATH=sli_1_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
X
[mm]
Y
[mm]
KG
[kg]
SLI-1
SLI-1
SLI-1
37.95
15.75
17.27
17.78
7.62
6.32
12.67
27.94
20.38
11
SLI-2
SLI-2
SLI-2
58.22
25.30
26.89
26.67
11.43
9.78
21.84
41.91
27.94
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表