SL-SSTHWRK, SH-SSTHWRK, SHD-SSTHWRK - (Precision Cleaning) Shaft Supports - Bracket Shaped Slit Clamping - Dowel Hole Type - Round Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthwrk_asmtab.prj},{NB=SL-SSTHWRK16},{MAT=304},{ST=-},{CM=SL-},{D=16},{DTOL=+0.018/0},{N=9.5},{L=30},{D1=35},{H=56},{T=6},{B=12},{P=46},{DD=5.5},{S=1.5},{S1=1.5},{X=12},{Y=5},{DD1=9},{DD2=5.6},{Q=5},{M=M5},{THMD=5},{AB=M5x12},{PPATH=sthwrbk_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE0
Type
ⁿ/ₐ
D
[mm]
DTOL
DH7
[mm]
N
固定部壁厚(N)
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
B
[mm]
P
[mm]
DD
d
[mm]
S
[mm]
S1
[mm]
X
[mm]
Y
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
Q
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
AB
附属螺丝 M×长度
ⁿ/ₐ
SL-SSTHWRK12
SL-SSTHWRK12
SL-SSTHWRK
12
+0.018/0
10.0
22
32
52
6
10
42
4.5
1.5
1.5
11
4
9
5.6
4
M5
M5x12
SL-SSTHWRK16
SL-SSTHWRK16
SL-SSTHWRK
16
+0.018/0
9.5
30
35
56
6
12
46
5.5
1.5
1.5
12
5
9
5.6
5
M5
M5x12
SL-SSTHWRK20
SL-SSTHWRK20
SL-SSTHWRK
20
+0.021/0
10.0
32
40
64
8
12
52
6.6
1.5
2.0
14
6
9
5.6
5
M5
M5x16
SL-SSTHWRK25
SL-SSTHWRK25
SL-SSTHWRK
25
+0.021/0
10.0
38
45
69
8
15
57
6.6
1.5
2.0
17
6
9
5.6
6
M5
M5x16
SL-SSTHWRK30
SL-SSTHWRK30
SL-SSTHWRK
30
+0.021/0
12.5
40
55
79
10
15
67
6.6
1.5
2.0
20
10
12
6.6
6
M6
M6x20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表