SL-SSCSN, SH-SSCSN, SHD-SSCSN, SL-SSCSNN, SH-SSCSNN, SHD-SSCSNN - Precision Cleaning Shaft Collars - Threaded I.D., Clamp - Slit
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/sl_sscsn_asmtab.prj},{NB=SL-SSCSN14},{AC=Hexagon Socket Head Cap Screw 1 Pc. (304 Stainless Steel)},{CO=SL-},{NO=14},{B=12},{MMP=M14X1.5},{TS=F},{D1=34},{M=M5},{DD=5.5},{R=4.50},{Y=6.0},{Z=10~11},{Z1=10.500},{C=1.0},{L=16},{PPATH=sl_sscsn/sl_sscsn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AC
Accessories
ⁿ/ₐ
NO
No.
ⁿ/ₐ
B
[mm]
D1
[mm]
M
M Coarse Thread
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SL-SSCSN3
SL-SSCSN3
Hexagon Socket Head Cap S...
3
8
16
M3
3.4
3.00
1.000
4.500
2.2
3~5
SL-SSCSN4
SL-SSCSN4
Hexagon Socket Head Cap S...
4
8
18
M3
3.4
3.00
1.000
5.000
3.0
3.5~6
SL-SSCSN5
SL-SSCSN5
Hexagon Socket Head Cap S...
5
8
20
M3
3.4
3.00
1.000
5.500
4.0
5~6.5
SL-SSCSN6
SL-SSCSN6
Hexagon Socket Head Cap S...
6
10
20
M4
4.5
3.80
1.000
6.000
4.0
6~6.5
SL-SSCSN8
SL-SSCSN8
Hexagon Socket Head Cap S...
8
10
25
M4
4.5
3.80
1.500
8.000
5.0
8~9
SL-SSCSN10
SL-SSCSN10
Hexagon Socket Head Cap S...
10
10
30
M4
4.5
3.80
1.500
9.000
5.0
10
SL-SSCSN12
SL-SSCSN12
Hexagon Socket Head Cap S...
12
10
30
M4
4.5
3.80
1.500
10.000
5.0
9~10
SL-SSCSN14
SL-SSCSN14
Hexagon Socket Head Cap S...
14
12
34
M5
5.5
4.50
1.500
11.500
6.0
10~11
SL-SSCSN16
SL-SSCSN16
Hexagon Socket Head Cap S...
16
12
35
M5
5.5
4.50
1.500
12.000
6.0
11~12
SL-SSCSN18
SL-SSCSN18
Hexagon Socket Head Cap S...
18
12
40
M5
5.5
4.50
1.500
14.000
6.0
12~13
SL-SSCSN20
SL-SSCSN20
Hexagon Socket Head Cap S...
20
12
40
M5
5.5
4.50
1.500
14.000
7.0
13
SL-SSCSN22
SL-SSCSN22
Hexagon Socket Head Cap S...
22
15
45
M6
6.6
6.00
1.500
17.000
7.0
14~15
SL-SSCSNN24
SL-SSCSNN24
Hexagon Socket Head Cap S...
24
15
45
M6
6.6
6.00
1.500
17.000
7.0
16
SL-SSCSN25
SL-SSCSN25
Hexagon Socket Head Cap S...
25
15
45
M6
6.6
6.00
1.500
17.000
7.0
16
SL-SSCSN27
SL-SSCSN27
Hexagon Socket Head Cap S...
27
15
55
M6
6.6
6.00
1.500
20.000
8.0
17~20
SL-SSCSN30
SL-SSCSN30
Hexagon Socket Head Cap S...
30
15
55
M6
6.6
6.00
1.500
20.000
10.0
18~20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS, PSCS, SSCS, SCSA, SCSAW, SCSAB - 固定环 开口型 标准型
Misumi
10.12.2021
SL-SSCSMJ, SH-SSCSMJ, SHD-SSCSMJ, SL-SSCSWJ, SH-SSCSWJ, SHD-SSCSWJ - Precis...
Misumi
11.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表