SL-SRTBSU, SH-SRTBSU, SHD-SRTBSU - Precision Cleaning Hexagonal Post Pins - Flat Type - Female Thread
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_srtbsu.prj},{NB=SL-SRTBSU12-L20.00},{CO=SL},{B=12},{L=20.00},{L1=[20-80/0.01]},{C=13.9},{M1=M5},{M11=5},{PITCH=0.800},{DP=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
型号
ⁿ/ₐ
B
[mm]
C
(C)
[mm]
M1
M1(粗牙)
ⁿ/ₐ
SL-SRTBSU6-L10.00
SL-SRTBSU6-L10.00
6
6.9
M3
SL-SRTBSU7-L10.00
SL-SRTBSU7-L10.00
7
8.1
M3
SL-SRTBSU8-L15.00
SL-SRTBSU8-L15.00
8
9.2
M4
SL-SRTBSU10-L20.00
SL-SRTBSU10-L20.00
10
11.5
M5
SL-SRTBSU12-L20.00
SL-SRTBSU12-L20.00
12
13.9
M5
SL-SRTBSU13-L20.00
SL-SRTBSU13-L20.00
13
15.0
M6
SL-SRTBSU14-L20.00
SL-SRTBSU14-L20.00
14
16.2
M6
SL-SRTBSU17-L20.00
SL-SRTBSU17-L20.00
17
19.6
M6
SL-SRTBSU19-L20.00
SL-SRTBSU19-L20.00
19
21.9
M8
SL-SRTBSU24-L20.00
SL-SRTBSU24-L20.00
24
27.7
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表