SL-SDPBSU,SH-SDPBSU,SHD-SDPBSU - Precision Cleaning Support Pins - Stepped - Pilot - Diamond
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_sdpbsu.prj},{NB=SL-SDPBSU12-L20.00-P4.00-B2},{CO=SL-},{D=12},{L=20.00},{L1=[20-80/0.01]},{P=4.00},{P1=[4-8/0.01]},{B=2},{MM=2},{DD=8},{M=M5},{LL1=6},{W1=10},{W=1.8},{LL2=10},{UDD=4.300},{PITCH=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
MM
m
[mm]
DD
d
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
LL1
l1
[mm]
W1
[mm]
W
(W)
[mm]
LL2
l2
[mm]
SL-SDPBSU10-L20.00-P3.00-...
SL-SDPBSU10-L20.00-P3.00-...
10
2
6
M3
6
8
1.5
8
SL-SDPBSU12-L20.00-P4.00-...
SL-SDPBSU12-L20.00-P4.00-...
12
2
8
M5
6
10
1.8
10
SL-SDPBSU15-L20.00-P4.00-...
SL-SDPBSU15-L20.00-P4.00-...
15
3
10
M5
9
13
2.2
10
SL-SDPBSU20-L20.00-P5.00-...
SL-SDPBSU20-L20.00-P5.00-...
20
3
12
M8
9
17
2.5
10
SL-SDPBSU25-L20.00-P8.00-...
SL-SDPBSU25-L20.00-P8.00-...
25
3
16
M10
10
20
3.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表