SL-SCMSG,SH-SCMSG,SHD-SCMSG - (Precision Cleaning) Fulcrum Pins - Low Head, Stepped
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sl_scmsg.prj},{NB=SL-SCMSG12-10-3},{MAT=SUS304},{CM=SL-},{D=12},{DTOL=-0.006/-0.017},{L=10},{L2=10,12,16,19,22,25},{H=3.0},{H1=[3.0:70.0/0.1]},{ALT3=},{A=19},{B=6},{C=4},{E=5},{F=12},{MP=8x1.25},{PITCH=1.250},{NDM=8.000},{T=12.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
D
Dg6
[mm]
DTOL
D容差
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
MP
MxP (粗牙)
ⁿ/ₐ
T
[mm]
SL-SCMSG6-5-2
SL-SCMSG6-5-2
SL-SCMSG
SUS304
6
-0.004/-0.012
10
3
2
5
7
4x0.7
6.5
SL-SCMSG8-5-2
SL-SCMSG8-5-2
SL-SCMSG
SUS304
8
-0.005/-0.014
13
5
3
5
9
6x1.0
8.7
SL-SCMSG10-10-3
SL-SCMSG10-10-3
SL-SCMSG
SUS304
10
-0.005/-0.014
17
6
4
5
12
8x1.25
10.8
SL-SCMSG12-10-3
SL-SCMSG12-10-3
SL-SCMSG
SUS304
12
-0.006/-0.017
19
6
4
5
12
8x1.25
12.8
SL-SCMSG13-10-3
SL-SCMSG13-10-3
SL-SCMSG
SUS304
13
-0.006/-0.017
19
8
5
6
16
10x1.5
14.0
SL-SCMSG15-16-4
SL-SCMSG15-16-4
SL-SCMSG
SUS304
15
-0.006/-0.017
24
10
6
7
18
12x1.75
17.0
SL-SCMSG16-16-4
SL-SCMSG16-16-4
SL-SCMSG
SUS304
16
-0.006/-0.017
24
10
6
7
18
12x1.75
17.0
SL-SCMSG18-16-4
SL-SCMSG18-16-4
SL-SCMSG
SUS304
18
-0.006/-0.017
27
10
7
8
18
12x1.75
19.0
SL-SCMSG20-16-4
SL-SCMSG20-16-4
SL-SCMSG
SUS304
20
-0.007/-0.020
30
14
7
8
24
16x2.0
21.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表