SL-FSLANA, SL-FSLAND - Precision Cleaning Locating Pins for Fixtures - Precision Grade, Configurable - Shouldered - Threaded - No Surface Treatment
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_fslana.prj},{NB=SL-FSLANA6-P3.0-B2.0-L5-T2.0},{SHP=A},{CO=Degreasing},{D=6},{P=3.0},{B=2.0},{L=5},{T=2},{LL1=6},{H=9},{R=1.0},{M=M6},{ALT1=},{ALT2=},{ALT3=},{ALT4=},{SC=0},{ALT5=},{RC=0},{ALT6=},{ALT7=},{RTC=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
D
[mm]
LL1
l1
[mm]
H
[mm]
R
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
W
[mm]
SL-FSLANA3-P3.0-B2.0-L5-T...
SL-FSLANA3-P3.0-B2.0-L5-T...
Degreasing
3
5
6
1.0
M3
0.0
SL-FSLANA4-P3.0-B2.0-L5-T...
SL-FSLANA4-P3.0-B2.0-L5-T...
Degreasing
4
6
7
1.0
M4
0.0
SL-FSLANA5-P3.0-B2.0-L5-T...
SL-FSLANA5-P3.0-B2.0-L5-T...
Degreasing
5
6
8
1.0
M5
0.0
SL-FSLANA6-P3.0-B2.0-L5-T...
SL-FSLANA6-P3.0-B2.0-L5-T...
Degreasing
6
6
9
1.0
M6
0.0
SL-FSLANA8-P3.0-B2.0-L5-T...
SL-FSLANA8-P3.0-B2.0-L5-T...
Degreasing
8
10
11
1.5
M8
0.0
SL-FSLANA10-P5.0-B3.0-L8-...
SL-FSLANA10-P5.0-B3.0-L8-...
Degreasing
10
12
13
2.0
M10
0.0
SL-FSLANA12-P7.0-B3.0-L10...
SL-FSLANA12-P7.0-B3.0-L10...
Degreasing
12
15
15
3.0
M12
0.0
SL-FSLANA16-P13.0-B5.0-L1...
SL-FSLANA16-P13.0-B5.0-L1...
Degreasing
16
18
19
4.0
M16
0.0
SL-FSLANA20-P16.0-B5.0-L1...
SL-FSLANA20-P16.0-B5.0-L1...
Degreasing
20
22
23
4.0
M20
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FLANA, FLAND, FTLANA, FTLAND, FSLANA, FSLAND, FCLANA, FCLAND - 夹具用定位销 精密级自由...
Misumi
29.05.2023
APMS,APMSD - Body In White Pin - Small Head (MISUMI)
Misumi
03.06.2021
BH05L - 夹具用定位销-带肩普通级-多棱形
HEFA
29.04.2024
LO-401 - Locating Pin - Slip Fit
Essentra Components
11.08.2014
LO-301 - Locating Pin - Slip Fit
Essentra Components
11.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表