SL-FNTS, SH-FNTS, SHD-FNTS - Precision Cleaning Knuckle Joints - Concave Free Female Thread Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fnts.prj},{NB=SL-FNTS10-1.25-D6-B6-U15},{CO=SL},{NO=7},{M=10},{MP=10-1.25},{DS=6},{DS1=6,8,10},{B=6},{BS1=[6:20/1]},{BS2=[6:10/1]},{BS3=[11:20/1]},{BS4=0},{U=15},{U1=[15:30/5]},{T3=20},{T11=19},{T21=0},{W1=38},{DD3=0.0},{HH1=0.0},{DD12=0.0},{K1=0},{EE1=0.0},{NDM=10},{P=1.25},{KDM=8.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
型号
ⁿ/ₐ
MP
M 螺距
ⁿ/ₐ
A
[mm]
L
[mm]
T
[mm]
LL
l
[mm]
SL-FNTS3-0.5-D3-B3-U10
SL-FNTS3-0.5-D3-B3-U10
3-0.5
26
20
10
4.5
SL-FNTS4-0.7-D3-B3-U10
SL-FNTS4-0.7-D3-B3-U10
4-0.7
31
25
10
6.0
SL-FNTS5-0.8-D4-B4-U10
SL-FNTS5-0.8-D4-B4-U10
5-0.8
31
25
12
7.5
SL-FNTS6-1.0-D4-B4-U10
SL-FNTS6-1.0-D4-B4-U10
6-1.0
31
25
12
9.0
SL-FNTS8-1.0-D5-B5-U15
SL-FNTS8-1.0-D5-B5-U15
8-1.0
43
35
16
12.0
SL-FNTS8-1.25-D5-B5-U15
SL-FNTS8-1.25-D5-B5-U15
8-1.25
43
35
16
12.0
SL-FNTS10-1.25-D6-B6-U15
SL-FNTS10-1.25-D6-B6-U15
10-1.25
43
35
20
10.0
SL-FNTS10-1.5-D6-B6-U15
SL-FNTS10-1.5-D6-B6-U15
10-1.5
43
35
20
10.0
SL-FNTS12-1.25-D8-B8-U15
SL-FNTS12-1.25-D8-B8-U15
12-1.25
50
40
22
12.0
SL-FNTS12-1.5-D8-B8-U15
SL-FNTS12-1.5-D8-B8-U15
12-1.5
50
40
22
12.0
SL-FNTS14-1.5-D10-B10-U20
SL-FNTS14-1.5-D10-B10-U20
14-1.5
62
50
25
14.0
SL-FNTS16-1.5-D10-B10-U20
SL-FNTS16-1.5-D10-B10-U20
16-1.5
67
55
25
16.0
SL-FNTS18-1.5-D12-B12-U20
SL-FNTS18-1.5-D12-B12-U20
18-1.5
69
55
28
18.0
SL-FNTS22-1.5-D12-B12-U20
SL-FNTS22-1.5-D12-B12-U20
22-1.5
81
65
32
22.0
SL-FNTS26-1.5-D12-B12-U20
SL-FNTS26-1.5-D12-B12-U20
26-1.5
89
70
38
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表