SL-FJASS, SL-FJBSS, SL-FJCSS - Precision Cleaning Floating Joints - Mounting Flanges & Cylinder Connectors Complete Sets
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjass_asmtab.prj},{NB=SL-FJASS8},{CO=Degreasing},{COPN=SL-},{TS=1},{HARDMF=50~55HRC},{HARDCC=45~50HRC Surface Induction Hardening},{M=8},{MP=8X1.25},{A=51},{D1=24},{D2=17},{TT=8},{F=16},{PCD=37},{DD=7.0},{DD1=11.0},{H1=6.0},{E=30},{G=37},{X=50},{Y=60},{B=15},{C=30},{J=35},{S=15},{V=7},{W=11},{Z=12},{K=40},{LL=14},{L=25},{D=16},{H=23},{T=8},{W1=14},{L1=10},{SR=60},{U=0.5},{NDM=8},{P=1.25},{KDM=6.647},{ALT1=1},{PPATH=sl_fjass/sl_fjass_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
MP
MXPitch
ⁿ/ₐ
A
[mm]
D1
[mm]
D2
[mm]
TT
t
[mm]
F
[mm]
PCD
P.C.D.
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
E
[mm]
G
[mm]
X
[mm]
Y
[mm]
B
[mm]
C
[mm]
J
[mm]
S
[mm]
V
[mm]
W
[mm]
Z
[mm]
K
[mm]
LL
l
[mm]
L
[mm]
D
[mm]
H
[mm]
T
[mm]
W1
[mm]
L1
[mm]
SR
[mm]
U
Allowable Eccentricity
[mm]
NDM
[mm]
P
[mm]
KDM
[mm]
SL-FJASS3
SL-FJASS3
Degreasing
3
3X0.5
42
18
13
5
10
30
4.5
8.0
5.0
24
30
0
0
0
0
0
0
0
0
0
32
6
15
12
17
5
10
6
40
0.5
3
0.50
2.459
SL-FJASS4
SL-FJASS4
Degreasing
4
4X0.7
42
18
13
5
10
30
4.5
8.0
5.0
24
30
0
0
0
0
0
0
0
0
0
32
8
15
12
17
5
10
6
40
0.5
4
0.70
3.242
SL-FJASS5
SL-FJASS5
Degreasing
5
5X0.8
48
20
15
6
12
34
6.0
9.5
5.5
28
34
0
0
0
0
0
0
0
0
0
36
10
20
14
19
6
12
8
50
0.5
5
0.80
4.134
SL-FJASS6
SL-FJASS6
Degreasing
6
6X1.0
48
20
15
6
12
34
6.0
9.5
5.5
28
34
0
0
0
0
0
0
0
0
0
36
12
20
14
19
6
12
8
50
0.5
6
1.00
4.917
SL-FJASS8
SL-FJASS8
Degreasing
8
8X1.25
51
24
17
8
16
37
7.0
11.0
6.0
30
37
50
60
15
30
35
15
7
11
12
40
14
25
16
23
8
14
10
60
0.5
8
1.25
6.647
SL-FJASS10
SL-FJASS10
Degreasing
10
10X1.25
54
28
21
8
16
40
7.0
11.0
6.0
32
40
50
60
15
30
35
15
7
11
12
42
15
25
20
27
8
17
10
60
0.5
10
1.25
8.647
SL-FJASS12
SL-FJASS12
Degreasing
12
12X1.25
70
36
27
10
20
52
10.0
14.0
8.0
42
52
70
80
20
40
45
20
10
14
12
54
18
35
25
34
10
22
12
100
1.0
12
1.25
10.647
SL-FJASS14
SL-FJASS14
Degreasing
14
14X1.5
70
36
27
10
20
52
10.0
14.0
8.0
42
52
70
80
20
40
45
20
10
14
12
54
21
35
25
34
10
22
12
100
1.0
14
1.50
12.376
SL-FJASS16
SL-FJASS16
Degreasing
16
16X1.5
90
46
35
12
24
68
12.0
17.5
10.0
54
68
90
100
25
50
55
25
12
18
14
68
24
45
32
43
12
27
15
100
1.5
16
1.50
14.376
SL-FJASS18
SL-FJASS18
Degreasing
18
18X1.5
90
46
35
12
24
68
12.0
17.5
10.0
54
68
90
100
25
50
55
25
12
18
14
68
27
45
32
43
12
27
15
100
1.5
18
1.50
16.376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表