SKB32.50 BPZ:SKB32.50
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Valves and actuators
Actuators for globe and pressure independent control valves (PICV)
Electrohydraulic
Electrohydraulic‚ positioning force 1000 N / 2800 N: SKD.. / SKB.. / SKC..
SKB32.50
Powered by
CAD模型選擇
{siemens_bt_ap/hvacproducts/valvesandactuators/actuatorsforglobeandpressureindependentcontrolvalvespicv/electrohydraulic/electrohydraulicpositioningforce1000n2800nskdskbskc/skb3250/skb32_50_bpz_skb32_50.prj},{NB=SKB32.50 Valve actuator 2800N 20mm(0)-BPZ:SKB32.50},{SA810ID03=BPZ:SKB32.50},{SA500ID03=MIN},{SA700ID07=195.50},{SA700ID08=264.50},{SA700ID12=10.00},{SA700ID14=MIN},{SA700ID16=MIN},{SA700ID18=MIN},{SA700ID39=MIN},{SA700ID20=220.00},{SA700ID22=-25.00},{SA700ID24=55.00},{SA700ID25=-15.00},{SA700ID26=95.00},{SA700ID32=9.15},{SA460ID03=MIN},{SA71006ID04=377.00},{SA71006ID05=227.00},{SA71006ID06=178.00},{SA810ID14=MIN},{SA810ID15=MIN},{SA700ID05_=3},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID38_=0},{SA700ID15=MIN},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=SKB32.50 Valve actuator 2800N 20mm},{SA110ID05=SKB32.50},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA110ID05
Product main group
ⁿ/ₐ
SA100ID04
Actuator type
ⁿ/ₐ
SA500ID03
ⁿ/ₐ
SA300ID03
Mechanische Kraftübertragung
ⁿ/ₐ
SA700ID05
nominal/operating voltage
[V]
SA700ID06
type of nominal/operating voltage
ⁿ/ₐ
SA700ID07
minimum operating voltage (lower functioning limit)
[V]
SA700ID08
maximum operating voltage (upper functioning limit)
[V]
SA700ID09
nominal frequency (according to DIN EN 50160)
[Hz]
SA700ID12
maximum power consumption AC (in starting state)
[VA]
SA700ID14
ⁿ/ₐ
SA700ID16
ⁿ/ₐ
SA700ID18
ⁿ/ₐ
SA700ID29
degree of protection provided by enclosure
ⁿ/ₐ
SA700ID38
lock against rotation
ⁿ/ₐ
SA700ID39
ⁿ/ₐ
SA700ID20
maximum temperature of medium
[°C]
SA700ID22
minimum temperature of medium
[°C]
SA700ID24
maximum ambient temperature
[°C]
SA700ID25
minimum ambient temperature
[°C]
SA700ID26
allowable ambient humidity (in operation)
[% rF]
SA700ID27
condensation allowable
ⁿ/ₐ
SA700ID32
mass (net)
[kg]
SA460ID03
ⁿ/ₐ
SA71006ID04
width
[mm]
SA71006ID05
depth
[mm]
SA71006ID06
height
[mm]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
ⁿ/ₐ
SA810ID15
ⁿ/ₐ
SA010ID12
Status of the manufacturer catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
ⁿ/ₐ
SKB32.50 Valve actuator ...
Siemens Building Technolo...
SKB32.50 Valve actuator ...
SKB32.50
electro-hyraulic
lifting
230
AC
195.50
264.50
50/60
10.00
IP54
no
220.00
-25.00
55.00
-15.00
95.00
no
9.15
377.00
227.00
178.00
BPZ:SKB32.50
BPZ:SKB32.50
7612914005366
Electrohydraulic actuator...
20210614
EC011290
Electric servomotor
IfcActuator.USERDEFINED
23-27 33 13
Hydraulic Valve Actuators
Pr_75_50_18_94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表