Simplex plate wheels
Sati
Sprockets and plate wheels
Plate wheels
Powered by
CAD模型選擇
03b-1 (5 x 2,5 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
11.11.2022
04b-1 (6 x 2,8 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
11.11.2022
25-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
11.11.2022
05B-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
11.11.2022
06B-1 (9,525 x 5,72 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
11.11.2022
081-1 (12,7 x 3,33 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
11.11.2022
083-1/084-1 (12,7 x 4,88 mm) - Plate wheels for simplex chain (DIN 8187 - I...
11.11.2022
085-1 (12,7 x 6,4 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - I...
11.11.2022
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
11.11.2022
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
11.11.2022
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
11.11.2022
16b-1 (25,4 x 17,02 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
11.11.2022
20B-1 (31,75 x 19,56 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
11.11.2022
32B-1 (50,8 x 30,99 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
11.11.2022
24B-1 (38,1 x 25,4 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
11.11.2022
28B-1 (44,45 x 30,99 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
11.11.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.