카탈로그: LAPP
생성됨: 16.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® LGEF-M Nickel Plated Brass
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel / Stainless steel with interlocked profile
SILVYN® LGEF-M
Powered by
CAD모델 선택
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_ssue/silvyn_lgef_m/silvyn_lgef_m_mv.prj},{NB=SILVYN LGEF-M Messing vernickelt Art. Nr. 55503172},{EAN=4044776775683},{ATN=55503172},{ARTB=SILVYN LGEF M20x1,5/2 MS},{CLR=Self colour},{DES=Metric Thread},{CT=SSU},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=10},{C=15.3},{D=26.3},{E=24},{CNSMAT=Nickel Plated Brass},{CIL=11.000},{SL=12.000},{SD=23.000},{HEXAC=27.000},{HEXL=4.000},{VPE=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
Width across flats
[mm]
VPE
Package [pc]
[ST]
SILVYN® LGEF-M Nickel Pla...
4044776775645
55503168
SILVYN LGEF M12x1,5 MS
Self colour
Metric Thread
10
M12x1.5
7
5.6
21.0
13
10
SILVYN® LGEF-M Nickel Pla...
4044776775652
55503169
SILVYN LGEF M16x1,5/1 MS
Self colour
Metric Thread
12
M16x1.5
10
8.5
23.0
17
10
SILVYN® LGEF-M Nickel Pla...
4044776775669
55503170
SILVYN LGEF M16x1,5/2 MS
Self colour
Metric Thread
16
M16x1.5
10
11.5
25.0
20
10
SILVYN® LGEF-M Nickel Pla...
4044776775676
55503171
SILVYN LGEF M20x1,5/1 MS
Self colour
Metric Thread
16
M20x1.5
10
11.5
25.0
22
10
SILVYN® LGEF-M Nickel Pla...
4044776775683
55503172
SILVYN LGEF M20x1,5/2 MS
Self colour
Metric Thread
20
M20x1.5
10
15.3
26.3
24
10
SILVYN® LGEF-M Nickel Pla...
4044776775690
55503173
SILVYN LGEF M25x1,5 MS
Self colour
Metric Thread
25
M25x1.5
10
19.1
29.5
29
10
SILVYN® LGEF-M Nickel Pla...
4044776775706
55503174
SILVYN LGEF M32x1,5 MS
Self colour
Metric Thread
32
M32x1.5
13
26.2
36.8
36
10
SILVYN® LGEF-M Nickel Pla...
4044776775713
55503175
SILVYN LGEF M40x1,5 MS
Self colour
Metric Thread
40
M40x1.5
14
34.6
39.0
48
4
SILVYN® LGEF-M Nickel Pla...
4044776775720
55503176
SILVYN LGEF M50x1,5 MS
Self colour
Metric Thread
50
M50x1.5
15
44.7
42.0
58
4
SILVYN® LGEF-M Nickel Pla...
4044776775737
55503177
SILVYN LGEF M63x1,5 MS
Self colour
Metric Thread
63
M63x1.5
18
54.1
50.0
70
4
SILVYN® LGEF-M Nickel Pla...
4044776775744
55503178
SILVYN LGEF M75x1,5 MS
Self colour
Metric Thread
75
M75x1.5
20
66.4
60.0
84
4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SILVYN® SSUE
LAPP
15.05.2024
SILVYN® LGES-M Nickel Plated Brass
LAPP
15.05.2024
B-C - Brass Coupler
Flexicon
11.11.2020
FU - Galvanised steel helically wound flexible conduit
Flexicon
11.11.2020
SILVYN® LGEF-M stainless steel
LAPP
15.05.2024
SILVYN® UI COMPACT M AISI 304
LAPP
22.11.2023
SILVYN® USK
LAPP
15.05.2024
SKINDICHT® O-ring Perbunan® metric - O-ring metric in NBR
LAPP
15.05.2024
SILVYN® LGES-M stainless steel
LAPP
15.05.2024
SKINDICHT® SM-M - Lock nut brass
LAPP
15.05.2024
48168
ICOTEK
19.07.2021
SILVYN® MSK-M for SILVYN® AS
LAPP
15.05.2024
Polycarbonate enclosures PK - without knockouts
Rittal
20.07.2021
SKINDICHT® MR-M - Reducer brass
LAPP
15.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성