您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Shelf Acorp Security Recessed SA47
Bradley
Washroom Accessories
Security SA Series
SA47 Recessed Shelf
Powered by
CAD模型選擇
{bradley/washroom_accessories/security_sa_series/sa47_recessed_shelf/shelf_acorp_security_recessed_sa47.prj},{NB=Washroom_Accessories - Security_SA_Series - sa47_recessed_shelf - shelf_acorp_security_recessed_sa47 - shelf_acorp_security_recessed_sa47_sa47},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{LOWEMITTINGFINISH=0.000},{WALLTHICKNESS=5.000},{DEFAULTELEVATION=48.000},{WIDTH=18.000},{HEIGHT=7.000},{DEPTH=4.000},{NAME=shelf_acorp_security_recessed_sa47_sa47},{INAME=shelf_acorp_security_recessed_sa47_sa47},{RFAFILE=shelf_acorp_security_recessed_sa47},{SHA256=mSrzeKP24ZJPLBa0KWGukELIS+3E9BCIC+fj/2Ui7dQ=},{VARIANTNAME=SA47},{WARRANTYINFORMATION=Complete Unit - One Year},{VERSION=2.0},{URL=http://www.bradleycorp.com/},{SPECIFICATIONSURL=http://www.bradleycorp.com/3partspec}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
VARIANTNAME
ⁿ/ₐ
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
ⁿ/ₐ
LOWEMITTINGMATERIAL
Low Emitting Material
ⁿ/ₐ
LOWEMITTINGFINISH
Low Emitting Finish
ⁿ/ₐ
WALLTHICKNESS
Wall Thickness
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
DEPTH
Depth
ⁿ/ₐ
WARRANTYINFORMATION
Warranty Information
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
ⁿ/ₐ
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
ⁿ/ₐ
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
ⁿ/ₐ
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MASTERFORMATTITLE
MasterFormat Title
ⁿ/ₐ
MASTERFORMATNUMBER
MasterFormat Number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
COPYRIGHT
Copyright
ⁿ/ₐ
BUYAMERICANACT
Buy American Act
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
ADACOMPLIANT
ADA Compliant
ⁿ/ₐ
shelf_acorp_security_rece...
SA47
0.000
0.000
0.000
5.000
48.000
18.000
7.000
4.000
Complete Unit - One Year
2.0
Toilet and Bath Specialti...
23.31.25.00
Toilet, Bath, and Laundry...
21-03 10 90 40
SA47
Security Toilet Accessori...
10 28 13.53
Bradley Corporation
Security Recessed Shelf
This Model Data is Proper...
Yes
C1030200
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bookshelf With Adjustable Tension Hook Acorp Security SA53
Bradley
04.05.2017
Security Shelf Acorporation SA56
Bradley
04.05.2017
Utility Shelf Acorp Mop Holder Hooks Stainless 993x
Bradley
04.05.2017
CPU/Monitor Rack Mounted Shelf with Keyboard Extension, Ventilated Shelf - ...
Eaton B-Line
17.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表