Shaft extensions
Schneider Electric
Cartesian Robots
Single Axes
Single Axis Belt PAS B
Accessories
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/single_axes/3_portal_axis_pas4/accessories/wellenzapfen.prj},{NB=VW33MF1S27A20(PAS42/PAD42/CAS42/CAR42/CAR43/CAR44)},{BESTELLNUMMER=VW33MF1S27A20},{FA=PAS42/PAD42/CAS42/CAR42/CAR43/CAR44},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTELLNUMMER
Order number
ⁿ/ₐ
FA
For axis
ⁿ/ₐ
M
Masse
[kg]
FR
Max. Radial force
[N]
J
Moment of inertia
[kgcm2]
MM
Max. Torque
[Nm]
E
Screw ISO 4762
ⁿ/ₐ
SW
Schlüsselweite
[mm]
AM
Anzugsmoment
[Nm3/h]
A
Wellenlänge
[mm]
B
Bundlänge
[mm]
D1
Bearing diameter h7
[mm]
D2
Diameter
[mm]
VW33MF1S12A12
VW33MF1S12A12
PAS41/CAS41/CAR40/CAR41
0.012
230
0.002
7.7
M4
3
2.9
12
5.5
12
17
VW33MF1S27A20
VW33MF1S27A20
PAS42/PAD42/CAS42/CAR42/C...
0.073
400
0.050
35.7
M6
5
10.0
27
7.0
20
35
VW33MF1S32A25
VW33MF1S32A25
PAS43/CAS43
0.148
700
0.160
82.0
M8
6
25.0
32
7.5
25
45
VW33MF1S37A32
VW33MF1S37A32
PAS44/CAS44
0.311
1300
0.540
182.0
M10
8
49.0
37
9.0
32
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表