SH-RSHDH, SH-RSHDMC - Precision Cleaning Large Diameter Pushers - Female Thread Type - Set Product Round
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sh_rshdh_asmtab.prj},{NB=SH-RSHDH16},{MATP=1},{CO=Precision Cleaning},{D=16},{L=20},{MP=M5x0.8},{M=5},{P=0.800},{M1=8},{P1=1.250},{LL=7.0},{SR1=16},{LL1=6},{LL2=5},{W=14},{PPATH=sh_rshdh/sh_rshdh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
D
[mm]
L
[mm]
MP
Mx螺距 (粗牙螺纹)
ⁿ/ₐ
M1P
M1x螺距(粗牙螺纹)
ⁿ/ₐ
LL
l
[mm]
SR1
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
W
[mm]
SH-RSHDH10
SH-RSHDH10
Precision Cleaning
10
15
M3x0.5
-
4.5
10
5
4
8
SH-RSHDH12
SH-RSHDH12
Precision Cleaning
12
16
M4x0.7
-
7.0
12
5
4
10
SH-RSHDH16
SH-RSHDH16
Precision Cleaning
16
20
M5x0.8
-
7.0
16
6
5
14
SH-RSHDH20
SH-RSHDH20
Precision Cleaning
20
25
M6x1.0
-
8.0
20
8
6
17
SH-RSHDH25
SH-RSHDH25
Precision Cleaning
25
30
M8x1.25
-
10.0
25
10
8
22
SH-RSHDH30
SH-RSHDH30
Precision Cleaning
30
35
M10x1.5
-
14.0
30
10
8
27
SH-RSHDH36
SH-RSHDH36
Precision Cleaning
36
45
M12x1.75
-
16.0
36
12
10
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表