SH - Ejector Sleeve Form S Hardened
DMS Diemould (UK)
DMS North America
Pins & Sleeves
Powered by
CAD模型選擇
{dms_diemould/ca/pins_sleeves/sh.prj},{NB=SH-10x5x150},{BESTNR1=SH},{D=10},{B=5.0},{L=150},{C=45},{T=5},{H=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
B
Diameter
[mm]
L
Length
[mm]
C
Length
[mm]
T
Length
[mm]
H
Diameter
[mm]
SH-3x1.5x60
SH-3x1.5x60
3
1.5
60
35
3
6
SH-3x1.5x75
SH-3x1.5x75
3
1.5
75
35
3
6
SH-3x1.5x100
SH-3x1.5x100
3
1.5
100
35
3
6
SH-3x1.5x125
SH-3x1.5x125
3
1.5
125
35
3
6
SH-3x1.5x150
SH-3x1.5x150
3
1.5
150
35
3
6
SH-3x1.5x175
SH-3x1.5x175
3
1.5
175
35
3
6
SH-3x1.6x60
SH-3x1.6x60
3
1.6
60
35
3
6
SH-3x1.6x75
SH-3x1.6x75
3
1.6
75
35
3
6
SH-3x1.6x100
SH-3x1.6x100
3
1.6
100
35
3
6
SH-3x1.6x125
SH-3x1.6x125
3
1.6
125
35
3
6
SH-3x1.6x150
SH-3x1.6x150
3
1.6
150
35
3
6
SH-3x1.6x175
SH-3x1.6x175
3
1.6
175
35
3
6
SH-4x1.5x60
SH-4x1.5x60
4
1.5
60
35
3
8
SH-4x1.5x75
SH-4x1.5x75
4
1.5
75
35
3
8
SH-4x1.5x100
SH-4x1.5x100
4
1.5
100
35
3
8
SH-4x1.5x125
SH-4x1.5x125
4
1.5
125
35
3
8
SH-4x1.5x150
SH-4x1.5x150
4
1.5
150
35
3
8
SH-4x1.5x175
SH-4x1.5x175
4
1.5
175
35
3
8
SH-4x1.5x200
SH-4x1.5x200
4
1.5
200
35
3
8
SH-4x1.5x225
SH-4x1.5x225
4
1.5
225
35
3
8
SH-4x1.5x250
SH-4x1.5x250
4
1.5
250
35
3
8
SH-4x2x60
SH-4x2x60
4
2.0
60
35
3
8
SH-4x2x75
SH-4x2x75
4
2.0
75
35
3
8
SH-4x2x100
SH-4x2x100
4
2.0
100
35
3
8
SH-4x2x125
SH-4x2x125
4
2.0
125
35
3
8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表