您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SGA - Y形带销接杆
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/sga.prj},{NB=6524 SGA-M16},{TNR=6524},{TYP=SGA-M16},{KSG=M16},{B1=4.300},{B2=40.000},{B3=35.000},{CE=108.000},{CK=16.000},{CM=21.000},{CV=21.000},{D1=24.000},{KK=M 16},{KKNDR=16.000},{KKP=2.000},{L2=65.000},{L3=62.000},{L4=14.000},{LE=31.000},{T1=3.000},{FDTAF=25.000},{CNSMASSEXACT=0.512},{GTIN=4052568110925}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KSG
螺纹
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
CE
[mm]
CK
[mm]
CM
[mm]
CV
[mm]
D1
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
LE
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
32954 SGA-M10x1,25
32954
SGA-M10x1,25
M10x1,25
3.300
28.000
20.000
78.000
10.000
14.000
12.000
18.000
M 10x1,25
53.000
50.000
11.000
20.000
3.000
0.129
4052568004033
6523 SGA-M12
6523
SGA-M12
M12
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12
58.000
55.000
12.000
26.000
3.000
0.222
4052568110918
10767 SGA-M12x1,25
10767
SGA-M12x1,25
M12x1,25
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12x1,25
58.000
55.000
12.000
26.000
3.000
0.222
4052568002268
6524 SGA-M16
6524
SGA-M16
M16
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16
65.000
62.000
14.000
31.000
3.000
0.512
4052568110925
10768 SGA-M16x1,5
10768
SGA-M16x1,5
M16x1,5
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16x1,5
65.000
62.000
14.000
31.000
3.000
0.512
4052568002275
10769 SGA-M20x1,5
10769
SGA-M20x1,5
M20x1,5
4.300
50.000
40.000
131.000
20.000
25.000
25.000
25.000
M 20x1,5
73.000
69.000
16.000
43.000
3.000
0.954
4052568009083
10770 SGA-M27x2
10770
SGA-M27x2
M27x2
6.300
62.000
60.000
168.000
30.000
37.000
32.000
38.000
M 27x2
98.000
92.000
24.000
54.000
5.000
2.189
4052568111786
10771 SGA-M36x2
10771
SGA-M36x2
M36x2
6.300
78.000
70.000
211.000
35.000
43.000
39.000
48.000
M 36x2
121.000
115.000
26.500
72.000
5.000
3.938
4052568111793
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表