目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62nl/62_sf_nl_asmtab.prj},{NB=626213SF/NL},{COD=626213},{D=125},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=35},{O=120},{LC=220},{DD=20},{L1=80},{COD1=624413},{COD2=626213},{COD3=627313},{L=40},{PPATH=nl_asmtpl.prj},{W=1.17},{PRA=2},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
626202
626202
100
40
128
100x85
80x60
9
200
0.83
626213
626213
125
40
156
100x85
80x60
9
220
1.17
626203
626203
125
40
166
140x110
105x80
11
300
1.11
627704
627704
160
50
199
140x110
105x80
11
300
2.24
627706
627706
200
50
240
140x110
105x80
11
300
3.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表