Set Screw Two-Bolt Piloted Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2bz_sc_hi_asmtab.prj},{NB=064361},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=064361},{DESCRIPTION=F2BZ-SC-104S},{WEIGHT=1.8},{BOD=2.440900},{BW=0.690000},{A=1.52},{B=5.56},{C=1.68},{D=4.59},{E=0.12},{F=7/16},{F1=0.43750},{G=1.56},{H=0.50},{J=0.49},{K=3.150 / 3.148},{L=1.57},{M=3.13},{N=1.56},{CAPS=2250},{CAPD=4368},{PPATH=f2bz_sc_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
ⁿ/ₐ
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
064775
204
5/8
064775
F2BZ-SC-010L
1.2
1.23
4.41
1.39
3.53
0.14
3/8
1.26
0.50
0.41
2.165 / 2.163
1.12
2.38
1.50
062648
204
3/4
062648
F2BZ-SC-012
1.1
1.23
4.41
1.39
3.53
0.14
3/8
1.26
0.50
0.41
2.165 / 2.163
1.12
2.38
1.50
068915
205
7/8
068915
F2BZ-SC-014
1.4
1.34
4.88
1.51
3.89
0.14
7/16
1.37
0.52
0.42
2.362 / 2.360
1.32
2.75
1.44
056929
205
1
056929
F2BZ-SC-100
1.4
1.34
4.88
1.51
3.89
0.14
7/16
1.37
0.52
0.42
2.362 / 2.360
1.32
2.75
1.44
049926
206
1-1/8
049926
F2BZ-SC-102
1.8
1.52
5.56
1.68
4.59
0.12
7/16
1.56
0.50
0.49
3.150 / 3.148
1.57
3.13
1.56
064480
206
1-3/16
064480
F2BZ-SC-103
1.8
1.52
5.56
1.68
4.59
0.12
7/16
1.56
0.50
0.49
3.150 / 3.148
1.57
3.13
1.56
064361
206
1-1/4
064361
F2BZ-SC-104S
1.8
1.52
5.56
1.68
4.59
0.12
7/16
1.56
0.50
0.49
3.150 / 3.148
1.57
3.13
1.56
064089
207
1-1/4
064089
F2BZ-SC-104
2.7
1.71
6.13
1.91
5.12
0.16
1/2
1.75
0.56
0.53
3.543 / 3.541
1.84
3.75
1.84
068937
207
1-3/8
068937
F2BZ-SC-106
2.6
1.71
6.13
1.91
5.12
0.16
1/2
1.75
0.56
0.53
3.543 / 3.541
1.84
3.75
1.84
065565
207
1-7/16
065565
F2BZ-SC-107
2.6
1.71
6.13
1.91
5.12
0.16
1/2
1.75
0.56
0.53
3.543 / 3.541
1.84
3.75
1.84
062686
208
1-1/2
062686
F2BZ-SC-108
3.9
1.94
6.75
2.13
5.66
0.16
1/2
1.98
0.56
0.63
3.937 / 3.935
2.05
4.13
1.83
068839
209
1-11/16
068839
F2BZ-SC-111
4.1
1.94
7.06
2.15
5.84
0.16
1/2
1.99
0.63
0.59
4.134 / 4.132
2.22
4.38
1.91
056845
210
1-15/16
056845
F2BZ-SC-115
3.6
1.94
7.44
2.18
6.19
0.16
1/2
2.02
0.63
0.55
4.134 / 4.132
2.43
4.56
2.03
074396
210
2
074396
F2BZ-SC-200
4.4
1.94
7.44
2.18
6.19
0.16
1/2
2.02
0.63
0.55
4.134 / 4.132
2.43
4.56
2.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表